PRODUCT
Wireless >> Receiver
WIRELESS RECEIVER MSR-A2430D-USB ( Export market only )
PDF FILE
 RF RECEIVER
 USB 2.0
 Capture WIRELESS video up to 30 frames per second
 Works with Windows 98 or higher.
 Capture sizes range from 160 X 120 to 720 X 480.
 Power Input DC 7.5V
 Power Current 300 mA
 Video Output 1Vp-p Composite Video
 Audio Output 2Vp-p Max
 Frequency:2.414, 2.432, 2.450, 2.468 MHz
 Sub Carrier 6.5 MHz
 74 x 61 x 20mm
Hi-res. download Catalogue Catalogue Catalogue
NEW MOBILE WIRELESS RECEIVER MRX-2400B ( Export market only )
  RF RECEIVER
  Frequency 2413,2432,2451,2470 MHz
  Sub Carrier 5.5 MHz
  Video Output 1Vp-p Composite Video
  Audio Output 2Vp-p Max
  4CH & Manual & Auto Switcher .
  POWER:Li-Ion Rechargeable Battery and DC 5 V
  using compatible Nokia cell phone battery BL-5C
  Low Power & channel LED Display


Hi-res. download Catalogue Catalogue Catalogue
WIRELESS RECEIVER MSR-A2415A ( Export market only )
 RF RECEIVER DC 12V
 Power Current 280mA
 Video Output 1Vp-p Composite Video
 Audio Output 2Vp-p Max
 Frequency 2.4 GHz
 Dimension 22x60X83 mm
 Weight 150g
Hi-res. download Catalogue Catalogue Catalogue
WIRELESS RECEIVER MSR-A2410B ( Export market only )
 RF RECEIVER DC 12V
 Power Current:350mA
 SUB CARRIER:5.5MHz
 Video Output:1Vp-p Composite Video
 Audio Output:2Vp-p Max
 Frequency:2413,2432,2451,2470 MHz
 Dimension:145X80X114 mm
 Weight:263g
Hi-res. download Catalogue Catalogue Catalogue
MINI 1.2 GHz WIRELESS RECEIVER MODULE MSR-B1250BM
PDF FILE
 RF RECEIVER
 Power Input DC 7.5 ~ 12V
 Power Current 300 mA
 Video Output 1Vp-p Composite Video
 Audio Output 2Vp-p Max
 Frequency 1080,1120,1160,1200MHz
 Sub Carrier 5.5 MHz
 62.6 x 44 x 16.5mm
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

最新のニュースレター

MISUMIの新製品やベストセラー製品情報
More


ニュースレターを購読して、新しい情報を入手してください。