PRODUCT
LED
PCB LED Board
Hi-res. download Catalogue Catalogue Catalogue
PCB SMD LED Board LS-09000001-940, LS-13004003-940, LS-13004003-850, LS-14806804-940, LS-14806804-850

LS-09000001-940
 IR 940nm LED x 1
 LED size (mm): 3535
 Dimensions (mm): OD 9
 Power Input: DC 3.3V, 40mA(max)

LS-09000001-850
 IR 850nm LED x 1
 LED size (mm): 3535
 Dimensions (mm): OD 9
 Power input: DC 3.3V, 40mA(max)



LS-13004003-940
 IR 940nm x 3
 LED size (mm): 3535
 Dimensions (mm): OD 13 / ID 4.0
 Power input: DC 3.3V

LS-13004003-850
 IR 850nm x 3
 LED size (mm): 3535
 Dimensions (mm): OD 13 / ID 4.0
 Power input: DC 3.3V



LS-14806804-940
 IR 940nm x 4
 LED size (mm): 3535
 Dimensions (mm): OD 14.8 / ID 6.8
 Power input: DC 3.3V

LS-14806804-850
 IR 850nm x 4
 LED size (mm): 3535
 Dimensions (mm): OD 14.8 / ID 6.8
 Power input: DC 3.3V
Hi-res. download Catalogue Catalogue Catalogue
High Intensity LED LS-04903608-H
  Patent case number: 109206029 Case name: High-brightness LED lamp panel structure

LS-02200804-H5300
 white LED x 4
 LED Size (mm): 0.8 x 0.58
 Dimensions (mm): OD 2.2 / ID 0.8 
 Power Input: DC 3.3 V

LS-04903608-H5300
 white LED x 8
 LED Size (mm): 0.8 x 0.58
 Dimensions (mm): OD 4.9 / ID 3.6
 Power Input: DC 3.3 V

LS-04903608-H8
 IR 850 nm x 4 / white LED x 4
 LED Size (mm): 0.8 x 0.58
 Dimensions (mm): OD 4.9 / ID 3.6 
 Power Input: DC 3.3 V

LS-04903608-H9
 IR 940nm x 4 / white LED x 4
 LED Size (mm): 0.8 x 0.58
 Dimensions (mm): OD 4.9 / ID 3.6 
 Power Input: DC 3.3 V

LS-04903610-H5300
 white LED x 10
 LED Size (mm): 0.8 x 0.58
 Dimensions (mm): OD 4.9 / ID 3.6 
 Power Input: DC 3.3 V

LS-06505208-H5300
 white LED x 8
 LED Size (mm): 0.8 x 0.58
 Dimensions (mm): OD 6.5 / ID 5.2 
 Power Input: DC 3.3 V

LS-06505208-H8
 IR 850nm x 4 / white LED x 4
 LED Size (mm): 0.8 x 0.58
 Dimensions (mm): OD 6.5 / ID 5.2 
 Power Input: DC 3.3 V

LS-06505208-H9
 IR 940nm x 4 / white LED x 4
 LED Size (mm): 0.8 x 0.58
 Dimensions (mm): OD 6.5 / ID 5.2
 Power Input: DC 3.3 V

LS-07506110-H5300
 white LED x 10
 LED Size (mm): 0.8 x 0.58
 Dimensions (mm): OD 7.5 / ID 6.1
 Power Input: DC 3.3 V

LS-07506110-H5900
 white LED x 10
 LED Size (mm): 0.8 x 0.58
 Dimensions (mm): OD 7.5 / ID 6.1
 Power Input: DC 3.3 V

LS-07506110-H8
 IR 850nm x 5 / white LED x 5
 LED Size (mm): 0.8 x 0.58
 Dimensions (mm): OD 7.5 / ID 6.1
 Power Input: DC 3.3 V

LS-07506110-H9
 IR 940nm x 5 / white LED x 5
 LED Size (mm): 0.8 x 0.58
 Dimensions (mm): OD 7.5 / ID 6.1
 Power Input: DC 3.3 V

LS-06505212-H5300
 white LED x 12
 LED Size (mm): 0.8 x 0.58
 Dimensions (mm): OD 6.5 / ID 5.2 
 Power Input: DC 3.3 V

Hi-res. download Catalogue Catalogue Catalogue
High Power LED LS-11001E-940, LS-11001E-850
 High brightness LED
 IR 940nm LED x 1(LS-11001E-940)
 IR 850nm LED x 1(LS-11001E-850)
 2W (high power)
 Dimensions(mm): (D)11
We recommend use together with MX series cameras for better performance!!
Hi-res. download Catalogue Catalogue Catalogue
PCB SMD LED Board LS-78060416
 PCB SMD white light LED x 16 BOARD
 LED Size: 3535
 OD: 78 mm / ID: 60.4mm
 Power: DC 5V(150mA)
 High power LED
Hi-res. download Catalogue Catalogue Catalogue
PCB SMD LED EDI-CSP061801, EDI-CSP061802
  Patent case number: 109206029 Case name: High-brightness LED lamp panel structure
 High intensity white light LED x 1
 LED size(mm): 0.8 x 0.45 x 0.23 (EDI-CSP061801)
 LED size(mm): 0.8 x 0.45 x 0.7 (EDI-CSP061802)
 Optical Characteristics at 10mA as below
 Typical color temperature: Cool white 5000K (min) ~ 5700K (max)
 Minimum Luminous Flux (lm): 3
 Typical view angle: 130° @ Lambertian Lens
 Package-Type: CSP
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

最新のニュースレター

MISUMIの新製品やベストセラー製品情報
More


ニュースレターを購読して、新しい情報を入手してください。