PRODUCT
Lens >> Megapixel Lens >> Size(> M7)
Board Lens (1.3 Megapixel) 1M43025IRF-M12
 4.3 mm / F 2.5 (M 12 x P 0.5)
 With IR Filter, flat type
 Image Circle (mm): Ø 6.0
 F.O.V (D): 86° (1/3")
 TTL (mm): 10.2
 CRA: 18.5°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (1.3 Megapixel) 1M63025IR-7-M10
 6.3 mm / F 2.5 (M 10 x P 0.5)
 With IR Filter, Flat Type
 Image Circle (mm): 1/2.7"
 F.O.V (D): 68° (1/2.7")
 TTL (mm): 13.5
 CRA: <13°
Hi-res. download Catalogue Catalogue Catalogue
Board Lens (1Megapixel) 1M60022IR-M12-01
 6.0 mm / F 2.2 (M 12 x P 0.5)
 With IR Filter, G-Type
 Image Circle (mm): Ø 8.7
 F.O.V (D/H/V): 69.6° / 60°32' / 34°32' (1/2.7")
 TTL (mm): 22
 CRA: <12.66°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (1 Megapixel) 1M10028ARV-M12
 10 mm / F 2.8 (M 12 x P 0.5)
 With AR Filter, Super Cone Type
 Image Circle (mm): Ø 6.0
 F.O.V (D/H/V): 35° / 28° / 21° (1/3")
 TTL (mm): 16.3

Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (1.3 Megapixel) 1M15025ARV-M12
 15 mm / F 2.5 (M 12 x P 0.5)
 With AR Filter, Super Cone Type
 Image Circle (mm): Ø 6.0
 F.O.V (D): 30° (1/3")
 TTL (mm): 21.6
 CRA: <8.9°
Hi-res. download Catalogue Catalogue Catalogue
Board Lens (2 Megapixel) 2M25A25IR-M12
 25 mm / F 2.5 (M 12 x P 0.5)
 With IR Filter
 Image Circle (mm): Ø 6.0
 F.O.V (D): 13.5° / 10.7° / 7.8° (1/3")
 TTL (mm): 31.3
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (2 Megapixel) 2M45016AR-M12
 45 mm / F 1.6 (M 12 x P 0.5)
 With AR Filter, Cone Type
 Image Circle (mm): Ø 6.0
 F.O.V (D): 6.8° (1/3")
 TTL (mm): 51.2
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (2 Megapixel) 2M70016IR-M12
 70 mm / F 1.6 (M 12 x P 0.5)
 With IR Filter, Cone Type
 Image Circle (mm): Ø 6.0
 F.O.V (D): 3.98° (1/3")
 TTL (mm): 72.3

Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (3 Megapixel) 3M25024IRV-M12
 2.5 mm / F 2.4 (M 12 x P 0.5)
 With AR Filter, Super Cone Type
 Image Circle (mm): Ø 6.0
 F.O.V (D/H/V): 140° / 88° / 63° (1/3")
 TTL (mm): 10.8
 CRA: 16°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (3 Megapixel) 3M37025IRV-M10, 3M37025IRV-M12
3M37025IRV-M10
 3.7 mm / F 2.5 (M 10 x P 0.5)
3M37025IRV-M12
 3.7 mm / F 2.5 (M 12 x P 0.5)

 With IR Filter, Cone Type
 Image Circle (mm): 1/2.7"
 F.O.V (D): 100° (1/2.7")
 TTL (mm): 13.5

Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (3 Megapixel) 3M37025WIRV-M12, 3M37025WIRV-M12-01
 Color of lens barrel can be customized by request

3M37025WIRV-M12-01
 White Color Barrel
3M37025WIRV-M12-01
 Silver Color Barrel

 With IR Filter, Cone Type
 Image Circle (mm): 1/2.7"
 F.O.V (D): 100° (1/2.7")
 TTL (mm): 13.5


Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (3 Megapixel) 3M4324IR-M12
 4.3 mm / F 2.4 (M 12 x P 0.5 / Top M 7 x P 0.35)
 With IR Filter, Flat Type
 Image Circle (mm): 1/2.7"
 F.O.V (D/H/V): 95° (1/2.7")
 TTL (mm): 13.4

Hi-res. download Catalogue Catalogue Catalogue
Telescope Lens (3 Megapixel) 3M15147AR-M9
 15.1 mm / F 4.7 (M 9 x P 0.5)
 With AR Filter, Flat Type
 Image Circle (mm): 8.3
 F.O.V (D/H/V): 25° / 21.8° / 12.5° (1/2.7")
 Distortion: -1.06%
 TTL (mm): 16
 CRA: <13.27°

Hi-res. download Catalogue Catalogue Catalogue
Board Lens (5 Megapixel) 5M3020AR-M12
 3.0 mm / F 2.0 (M 12 x P 0.5)
 With AR Filter, G-Type
 Image Circle (mm): 7.15
 F.O.V (D): 90° (1/2.5")
 Distortion: -10%
 TTL (mm): 15.9
Hi-res. download Catalogue Catalogue Catalogue
Board Lens (5 Megapixel) 5M52028IRF-M7.5
 5.2 mm / F 2.8 (M 7.5 x P 0.35)
 With IR Filter, Flat Type
 Image Circle (mm): Ø 7.13
 F.O.V (D): 60° (1/2.5")
 Distortion: -1.0%
 TTL (mm): 6.7
Hi-res. download Catalogue Catalogue Catalogue
Board Lens (5 Megapixel) 5M1670AR-M9
 16.0 mm / F 7.0 (M 9 x P 0.5)
 With AR Filter, G-type
 Image Circle (mm): Ø 7.13
 F.O.V (D/H/V): 24° / 21° / 12° (1/2.9")
 TTL (mm): 15.8
 CRA: <13°
Hi-res. download Catalogue Catalogue Catalogue
Board Lens 5M1675AR-M12
 16.0 mm / F 7.5 (M 12 x P 0.5)
 With AR Filter, G-type
 Image Circle (mm): 1/2"
 F.O.V (D/H/V): 28.5° /22.8° / 17.7° (1/2")
 Distortion: -2.5%
 TTL (mm): 22.5
Hi-res. download Catalogue Catalogue Catalogue
Endoscopic Bayonet Adapter Lens 8M1432IRB
 8 Mega Pixel Endoscopic bayonet adapter Lens
 14~32 mm / F 4.0
 With IR filter, G-type
 Image Circle (mm): 1/3"
 F.O.V (D/H/V): 25° / 19°6' / 14°6' (1/3")
 TTL (mm): 58.3
 Mount: CS/C
Hi-res. download Catalogue Catalogue Catalogue
Board Lens (5 Megapixel) 5M1648AR-M12
 16.0 mm / F 4.8 (M 12 x P 0.5)
 With AR filter, G-type
 F.O.V (D/H/V): 25° / 21.8° / 12.5° (1/2.7")
 Distortion: <-1.06%
 TTL (mm): 16.0
 CRA: <13.27°


Hi-res. download Catalogue Catalogue Catalogue
Board Lens (14 Megapixel) 14M23328IR-M12
 2.33 mm / F 2.8 (M 12 x P 0.5)
 With IR Filter, G-type
 Image Circle (mm): 6.77
 F.O.V (D/H/V): 149.6° / 80.9° / 80° (1/2.7")
 TTL (mm): 29.3
 CRA: <17° (1/2.7")
Hi-res. download Catalogue Catalogue Catalogue
Board Lens (1.3 Megapixel) 1M38020IRC-M10, 1M38020ARC-M10
 3.8 mm / F 2.0 (M 10 x P 0.5)
 Cone type
 1M38020IRC-M10 With IR filter
 1M38020ARC-M10 With AR filter
 Image Circle (mm): Ø 6.0
 F.O.V (D): 92° (1/3")
 TTL (mm): 10.46
 BFL (mm): 3.06
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

最新のニュースレター

MISUMIの新製品やベストセラー製品情報
More


ニュースレターを購読して、新しい情報を入手してください。