PRODUCT
Lens >> Hidden Lens Kit
Pinhole Lens LP4320IR-7-M12-A
PDF FILE
 4.3 mm / F 2.0 (M 12 x P 0.5 / TOP M 7 x P 0.5)
 With IR filter
 Image Circle (mm): Ø 6.0
 F.O.V (D/H/V): 78° / 62° / 46° (1/3")
 TTL (mm): 11.88
 Hex Washer Head
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens LP4320IR-7-M12-B
PDF FILE
 4.3 mm / F 2.0 (M 12 x P 0.5 / TOP M 7 x P 0.5)
 With IR filter
 Image Circle (mm): Ø 6.0
 F.O.V (D/H/V): 78° / 62° / 46° (1/3")
 TTL (mm): 11.88
 Silver Button (Ø 11 mm) Head
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens LP4320IR-7-M12-C
PDF FILE
 4.3 mm / F 2.0 (M 12 x P 0.5 / TOP M 7 x P 0.5)
 With IR filter
 Image Circle (mm): Ø 6.0
 F.O.V (D/H/V): 78° / 62° / 46° (1/3")
 TTL (mm): 11.88
 Truss Screw Head
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens LP4320IR-7-M12-D
PDF FILE
 4.3 mm / F 2.0 (M 12 x P 0.5 / TOP M 7 x P 0.5)
 With IR filter
 Image Circle (mm): Ø 6.0
 F.O.V (D/H/V): 78° / 62° / 46° (1/3")
 TTL (mm): 11.88
 Flat Screw Head
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens LP4320IR-7-M12-E
PDF FILE
 4.3 mm / F 2.0 (M 12 x P 0.5 / TOP M 7 x P 0.5)
 With IR filter
 Image Circle (mm): Ø 6.0
 F.O.V (D/H/V): 78° / 62° / 46° (1/3")
 TTL (mm): 11.88
 Pan Screw Head
Hi-res. download Catalogue Catalogue Catalogue
CCTV Lens Pin hole Lens LP4320IR-7-M12-F
PDF FILE
 4.3 mm / F 2.0 (M 12 x P 0.5 / TOP M 7 x P 0.5)
 With IR filter
 Image Circle (mm): Ø 6.0
 F.O.V (D/H/V): 78° / 62° / 46° (1/3")
 TTL (mm): 11.88
 Black Button (Ø 11 mm) Head

Hi-res. download Catalogue Catalogue Catalogue
CCTV Lens Pin hole Lens LP4320IR-7-M12-G
PDF FILE
 4.3 mm / F 2.0 (M 12 x P 0.5 / TOP M 7 x P 0.5)
 With IR filter
 Image Circle (mm): Ø 6.0
 F.O.V (D/H/V): 78° / 62° / 46° (1/3")
 TTL (mm): 11.88
 Black Button (Ø 18 mm) Head
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens LPKxxxx Series
 with 7 type Lens Cover (3 type button, 4 type screws)

LPK4320IR-M7
 4.3 mm / F 2.0 (M 12 x P 0.5 / TOP M 7 x P 0.5)
 With IR filter
 Image Circle (mm): Ø 6.0
 F.O.V (D/H/V): 78° / 62° / 46° (1/3")
 TTL (mm): 11.88

LPK80025IR-M7
 8.0 mm / F 2.0 (M 7 x P 0.5)
 With IR filter
 Image Circle (mm): Ø 6.0
 F.O.V (D/H/V): 45° / 36° / 46° (1/3")
 TTL (mm): 12.34



Hi-res. download Catalogue Catalogue Catalogue


Follow Us

最新のニュースレター

MISUMIの新製品やベストセラー製品情報
More


ニュースレターを購読して、新しい情報を入手してください。