▪ Power Convertor & Chager ▪ Power Output: 380mA for DC 5V ▪ Dimensions(mm): 25 x 43 x 10.5
BATTERY CHARGER BC-300
▪ for lithium ion rechargeable battery ▪ for dummy camera dm-lbxxxx series ▪ power convertor & chager ▪ power input:dc 5v 750ma(max) ▪ power output 1:dc 12v 400ma(max) voltage step-up transformer ▪ power output 2:dc 3.7v 750ma(max) battery charger
Li-Ion BATTERY Power Pack PP-4400
▪ Li-Ion BATTERY ▪ Nominal Voltage OUTPUT DC 11.9 V (1C) ▪ Capacity 4400 mAh ▪ Charging Voltage:DC 12.6 V(1000mA)
Recharge Board BC-200
▪ POWER CONVERTOR & CHAGER ▪ POWER OUTPUT:750mA(max) for DC 5V ▪ Dimensions:18x23x4.5 mm
Power Pack PP-001
▪ "AA" Battery Power Pack ▪ Power Source: DC 1.5V "AA" Battery or "AA" Rechargeable Battery x 8 ▪ Power Output: DC 12V