• High-Sensitivity
▪ Dimension (mm):
15 x 26.5 (TD-B10415U)
Ø 17 (TD-B10417)
▪ Image Sensor: 2/3″ CMOS
▪ Resolution: 1920 x 1080 @ 30 fps
▪ Pixel Size (µm): 4.75 x 4.75
▪ Image Area (mm): 9.12 x 5.13
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ LED (Optional)
▪ Built-in Microphone