INNOVATIVE
6 ports cameras Specify when advance
PDF FILE
 USB Camera can be customized
 Camera diameter 2.5~16mm for order in advance, Click to more tube cameras series
 6 ports cameras with micro connector
 Using nano connector, camera can pass through narrow pipeline easily.
 LED optional by customer request (white LED, IR 940nm or IR 850nm)
 with dimmer control for adjustable camera LED light source
 High DOF lens, wide angle lens, telescope lens for ordering in advance
Hi-res. download Catalogue Catalogue Catalogue
Dual video signal output Analog camera with D1 WI-FI Lite DVR set WF-XXXX series -order in advance
PDF FILE
 Analog Camera can be customized
 Camera diameter 3.8~16mm for order in advance, Click to more tube cameras series
 Dual video signal output
 LED optional by customer request (white LED, IR 940nm or IR 850nm)
 with dimmer control for adjustable camera LED light source
 with D1 WI-FI Lite DVR Camera Input: WF-AV100 or WF-AV200(built in battery) for
 Cable length can be customized
 High DOF lens, wide angle lens, telescope lens for ordering in advance
Hi-res. download Catalogue Catalogue Catalogue
New product, innovation ideas! TD-DL31105-11930
 Dimension (mm): 4.9 x 13
 Image Sensor: 1/6″ CMOS
 Resolution: 1920 x 1080 @ 15~30 fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 2.728 x 1.549
 Interface: USB 2.0 or USB 3.0
 Shutter: Rolling
 Power: DC 5V
 Lens: 1.19 mm / F 3.0 (Dual Lens)
 White LED x 6
 Snapshot and Freeze Frame (Optional)
Hi-res. download Catalogue Catalogue Catalogue
720p Resolution TD-FPCL20903
PDF FILE
 UVC FPCB Camera
 Dimension (mm): 3.2 x 90
 Image Sensor: 1/9″ CMOS
 Resolution: 1280 x 720 @ 15~30 fps (Auto)
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 1.819 x 1.033
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 LED (Optional)
Hi-res. download Catalogue Catalogue Catalogue
Mini Telescope Side View Camera Specify When Ordering
PDF FILE
 Camera size can be customized.
 Full frame sensor can be cropped by customer request.
 Mini side view telescope camera design.
 LED is optional by customer request. (white LED, IR 940nm or IR 850nm)
 With dimmer control for adjustable camera LED light source.
 High DOF (Depth of field) lens - specify when ordering.

 Focus distance (mm): 50


 FOV Calculator & Pixel Converter
Step 1. Enter Resolution and Pixel Size
Step 2. Enter Focal Length of Lens
Step 3. View Camera Image Area and View Angle Result





Hi-res. download Catalogue Catalogue Catalogue
Endoscope Rigid Camera KD-VT164A05ZLH Series
PDF FILE
 30 Degree Rigid Endoscope
 Front Surface Tilted at 30 Degree Angle.

 Dimension (mm): Ø 5.5 x 350
 Image Sensor: 1/11″ CMOS
 Resolution: 1280 x 720 @ 30 fps
 Pixel Size (µm): 1.116 x 1.116
 Image Area (mm): 1.446 x 0.91
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 High-Intensity White x 6 LED

Coming soon....
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

LATEST NEWSLETTER

Get new and best-selling products info. from MISUMI.
More


Subscribe our newsletter to get new information.