PRODUCT
CMOS >>UVC Signal >> Endoscope(< Φ8mm) >> Rigid Borescope
Ø1.4 mm RIGID CAMERA MD-V1000ZLF-120
 With Optical Fiber LED Light
 Dimension (mm): Ø 1.4
 Image Sensor: 1/36″ CMOS
 Resolution: 200 x 200 @ 30 fps
 Pixel Size (µm): 1.75 x 1.75
 Image Area (mm): 0.364 x 0.364
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
Hi-res. download Catalogue Catalogue Catalogue
ENDOSCOPE RIGID CAMERA EDD-SL20959L Series
 Diameter is 5.9 x 270(L)mm
 Side View Rigid Camera
 Dimension (mm): Ø 5.9
 Image Sensor: 1/9″ CMOS
 Resolution: 1280 x 720 @ 30 fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 1.819 x 1.033
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 White LED x 6
Hi-res. download Catalogue Catalogue Catalogue
ENDOSCOPE RIGID CAMERA EDD-T1025-91
PDF FILE
 Ultra Small Diameter Inspection Rigid Camera
 Dimension (mm): Ø 2.5
 Image Sensor: 1/18″ CMOS
 Resolution: 400 x 400 @ 30 fps
 Pixel Size (µm): 1.75 x 1.75
 Image Area (mm): 0.741 x 0.707
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 High-Intensity White LED x 3
Hi-res. download Catalogue Catalogue Catalogue
ENDOSCOPE RIGID CAMERA EYD-TL31107LH-88
 1080p High-Resolution
 Dimension (mm): Ø 7.0
 Image Sensor: 1/6″ CMOS
 Resolution: 1920 x 1080 @ 60 fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 2.728 x 1.549
 Interface: USB 3.0
 Shutter: Rolling
 Power: DC 5V
 High-Intensity White LED x 12

Hi-res. download Catalogue Catalogue Catalogue
ENDOSCOPE RIGID CAMERA KD-VT164A05ZLH series
PDF FILE
 30 Degree Rigid Endoscope
 Front Surface Tilted at 30 Degree Angle.

 Dimension (mm): Ø 5.5 x 350
 Image Sensor: 1/11″ CMOS
 Resolution: 1280 x 720 @ 30 fps
 Pixel Size (µm): 1.116 x 1.116
 Image Area (mm): 1.446 x 0.91
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 High-Intensity White x 6 LED

Coming soon....

Hi-res. download Catalogue Catalogue Catalogue


Follow Us

LATEST NEWSLETTER

Get new and best-selling products info. from MISUMI.
More


Subscribe our newsletter to get new information.