PRODUCT
CMOS >>UVC Signal >> Low light camera
1080p Camera TD-B10415U, TD-B10417
 High-Sensitivity
 Dimension (mm):
15 x 26.5 (TD-B10415U)
Ø 17 (TD-B10417)
 Image Sensor: 2/3″ CMOS
 Resolution: 1920 x 1080 @ 30 fps
 Pixel Size (µm): 4.75 x 4.75
 Image Area (mm): 9.12 x 5.13
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 LED (Optional)
 Built-in Microphone
Hi-res. download Catalogue Catalogue Catalogue
1080p Camera XD-B66008
 Low light camera
 Dimension (mm): Ø 8.2
 Image Sensor: 1/2.7″ CMOS
 Resolution: 1920 x 1080 @ 15~30 fps
 Pixel Size (µm): 3.0 x 3.0
 Image Area (mm): 5.76 x 3.24
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

LATEST NEWSLETTER

Get new and best-selling products info. from MISUMI.
More


Subscribe our newsletter to get new information.