PRODUCT
CMOS >>UVC Signal >> Button & Screw Camera
720p Hidden Cameras TD-R551xx Series
 High Dynamic Range Imaging (HDR)
 Dimension (mm): Ø 10
 Image Sensor: 1/3″ CMOS
 Resolution: 1280 x 720 @ 30 fps
 Pixel Size (µm): 3.75 x 3.75
 Image Area (mm): 4.8 x 2.7
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 Built-In Microphone
Hi-res. download Catalogue Catalogue Catalogue
720p Hidden Cameras MM-N441xx Series
 With special clip, camera stays tight even when running and jumping.
 A very convenient gadget for police on duty.
 Slim size is perfect for wearable and hidden!
 Dimension (mm): 38.5 x 18.5
 Image Sensor: 1/4″ CMOS
 Resolution: 1280 x 720 @ 30 fps
 Pixel Size (µm): 3.0 x 3.0
 Image Area (mm): 3.84 x 2.16
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
Hi-res. download Catalogue Catalogue Catalogue
1/16.1" (Crop Sensor ) Hidden Camera MD-B112310RUA-3X
 VGA Telescope Hidden
 Dimension(mm): Ø 14
 Image Sensor: 1/16.1″ CMOS
 Resolution: 640 x 480 @ 30 fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 0.90 x 0.67
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
Hi-res. download Catalogue Catalogue Catalogue
1080p Hidden Cameras MM-N20XXU Series
 VGA Telescope Hidden
 Dimension (mm): 22.8 x 57.4
 Image Sensor: 1/2.7″ CMOS
 Resolution: 1920 x 1080 @ 30 fps
 Pixel Size (µm): 3 x 3
 Image Area (mm): 5.856 x 3.276
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
Hi-res. download Catalogue Catalogue Catalogue
720p Hidden Cameras TD-NL551xx Series
 High sensitivity
 Dimension (mm): 38.5 x 18.5
 Image Sensor: 1/3″ CMOS
 Resolution: 1280 x 720 @ 30 fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 3.75 x 3.75
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
Hi-res. download Catalogue Catalogue Catalogue
1080p Hidden Cameras TD-N104xx series
 Super Low Light and High-Sensitivity
 1080p UVC Dark Helper
 Dimension (mm): 15 x 26.5
 Image Sensor: 2/3″ CMOS
 Resolution: 1920 x 1080 @ 30 fps
 Pixel Size (µm): 4.75 x 4.75
 Image Area (mm): 9.12 x 5.13
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 6 pcs LEDs (IR 940nm)
 Built-In Microphone
Hi-res. download Catalogue Catalogue Catalogue
5 Megapixel camera YT-R363xx-62 series
 High Sensitivity! & High Performance. & Hi- resolution
 Dimension (mm): Ø 14
 Image Sensor: 1/5″ CMOS
 Resolution: 2592 x 1944 @ 30 fps
 Pixel Size (µm): 1.12 x 1.12
 Image Area (mm): 2.90 x 2.18
 Interface: USB 3.0
 Shutter: Rolling
 Power: DC 5V
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

LATEST NEWSLETTER

Get new and best-selling products info. from MISUMI.
More


Subscribe our newsletter to get new information.