CMOS >>CVBS Signal >> Endoscope(< Φ8mm) >> Tube
1/18" Camera
MO-T833x Series
▪ Dimension (mm): Ø 3.9
▪ Image Sensor: 1/18″ CMOS
▪ Resolution: 320 x 240 (NTSC)
▪ Pixel Size (µm): 2.5 x 2.5
▪ Image Area (mm): 0.82 x 0.625
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 3.3V
▪ White LED x 4 (Optional)
1/4" Camera
MO-T9566L Series
• With LED and Camera Power Switch▪ Dimension (mm): Ø 8
▪ Image Sensor: 1/4″ CMOS
▪ Resolution: 648 x 488 (NTSC / PAL)
▪ Pixel Size (µm): 5.55 x 5.55
▪ Image Area (mm): 3.5964 x 2.7084
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 5~12V
▪ Sensitivity: 3.53 V/Lux.sec
▪ IR 940 nm LED x 6
1/4″ Camera
MO-T3506L Series
▪ Dimension (mm): Ø 8
▪ Image Sensor: 1/4″ CMOS
▪ Resolution: 648 x 488 (NTSC / PAL)
▪ Pixel Size (µm): 5.55 x 5.55
▪ Image Area (mm): 3.5964 x 2.7084
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 5~12V
▪ Sensitivity: 3.53 V/Lux.sec
▪ White LED x 8
1/8'' Camera
MO-T0804 Series
▪ Dimension (mm): Ø 5.5
▪ Image Sensor: 1/8″ CMOS
▪ Resolution: 656 x 496 (NTSC / PAL)
▪ Pixel Size (µm): 2.8 x 2.8
▪ Image Area (mm): 1.837 x 1.389
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 3.3V
▪ Sensitivity: 0.94 V/Lux.sec
▪ White LED x 4
1/5" Camera
MO-T0506LW Series
▪ Dimension (mm): Ø 6.9
▪ Image Sensor: 1/5″ CMOS
▪ Resolution: 720 x 525 (NTSC), 720 x 625 (PAL)
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 3.6~5V
▪ Sensitivity: 6800 mV/Lux.sec
▪ White LED x 4
Mini Camera Module "F" Type
MO-F3506MC, MO-F0506MC, MO-F3509LBC, MO-F3575LC
• Camera connector: RCA male and DC female
![](/iframe/f_type/120401.jpg)
![](/iframe/f_type/1204.jpg) |
MO-F0506MC
▪ 1/5" Color Camera
▪ 656 x 488 (NTSC/PAL)
▪ Lens: 2.6mm / F2.4
▪ 400 TV Lines
|
![](/iframe/f_type/050601.jpg)
![](/iframe/f_type/0506.jpg) |
MO-F3506LMC
▪ 1/4" Color CCIQ II Camera
▪ 648 x 488 (NTSC/PAL)
▪ Lens: 3.4mm / F3.4
▪ white LED x 4
▪ 400 TV Lines
|
![](/iframe/f_type/350601.jpg)
![](/iframe/f_type/3506.jpg) |
MO-F806C
▪ 1/5"(PAL), 1/6"(NTSC)
▪ 109K(PAL), 73K(NTSC)
▪ Lens: 2.8mm / F2.0
▪ 240 TV Lines
|
![](/iframe/f_type/snake806003.jpg)
![](/iframe/f_type/806.jpg) |
MO-F3509LBC
▪ 1/4" Color CCIQ II Camera
▪ 648 x 488 (NTSC/PAL)
▪ Lens: 4.0mm / F2.0 (4F)
▪ Lens: 8.3mm / F2.4 (8F)
▪ white LED x 4
▪ 400 TV Lines
|
![](/iframe/f_type/snake80902.jpg)
![](/iframe/f_type/3509.jpg) |
MO-F3575LC
▪ 1/4" Color CCIQ II Camera
▪ 648 x 488 (NTSC/PAL)
▪ Lens: 3.4mm / F3.4
▪ white LED x 4
▪ 400 TV Lines |
![](/iframe/f_type/snake1675002.jpg)
![](/iframe/f_type/3575.jpg)
|
1/18" Camera
MO-T933 Series
▪ Dimension (mm): Ø 3.9
▪ Image Sensor: 1/18″ CMOS
▪ Resolution: 320 x 240 (PAL)
▪ Pixel Size (µm): 2.5 x 2.5
▪ Image Area (mm): 0.82 x 0.625
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 3.3V
▪ White LED x 4 (Optional)
▪ With N2P Converter
1/12" Camera
MX-V1204KL-51 Series
▪ Dimension (mm): Ø 5.5
▪ Image Sensor: 1/12″ CMOS
▪ Resolution: 720 x 480 (NTSC/ ITU-601), 720 x 576(PAL/ITU-601) @ 15 fps
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 3.3V
▪ Sensitivity: 960 mV/Lux.sec
▪ White LED x 6