CMOS >>CVBS Signal >> Endoscope(< Φ8mm) >> Board Module
• Hybrid sensitivity
▪ Dimension (mm): Ø4.8
▪ Image Sensor: 1/8″ CMOS
▪ Resolution: 720 x 480 (NTSC) / 720 x 576 (PAL)
▪ Pixel Size (µm): 2.8 x 2.8
▪ Image Area (mm): 1.814 x 1.366
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 3.3V
▪ LED (optional)
▪ AGC 8X or AGC 32X (optional)
▪ Frame Rate: 15~30 fps (Standard), 15 fps (Fixed)-Optional
1/13" Camera
MX-B13R3 Series
• AGC & Frame Rate Adjustable!
▪ Dimension (mm): Ø 3.8
▪ Image Sensor: 1/13″ CMOS
▪ Resolution: 642 x 484 (NTSC / PAL)
▪ Pixel Size (µm): 1.75 x 1.75
▪ Image Area (mm): 1.12 x 0.85
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 5~12V
▪ Sensitivity: 1.65 V/Lux.sec
1/4" Camera
MO-S1555W Series
▪ Dimension (mm): 6.5 x 8.5
▪ Image Sensor: 1/4″ CMOS
▪ Resolution: 648 x 488 (NTSC / PAL)
▪ Pixel Size (µm): 5.55 x 5.55
▪ Image Area (mm): 3.5964 x 2.7084
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 3.3V
▪ Sensitivity: 3.53 V/Lux.sec
1/18" Camera
MO-B902, MO-B903 Series
▪ Dimension (mm): Ø 3.5
▪ Image Sensor: 1/18″ CMOS
▪ Resolution: 320 x 240 (PAL)
▪ Pixel Size (µm): 2.5 x 2.5
▪ Image Area (mm): 0.82 x 0.625
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 3.3V
▪ White LED x 4 (Optional)
▪ With N2P Converter
1/8'' Camera
MO-B0804 Series
▪ Dimension (mm): Ø 4.8
▪ Image Sensor: 1/8″ CMOS
▪ Resolution: 656 x 496 (NTSC / PAL)
▪ Pixel Size (µm): 2.8 x 2.8
▪ Image Area (mm): 1.837 x 1.389
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 3.3V
▪ Sensitivity: 0.94 V/Lux.sec
▪ White LED x 4
1/3.7" Camera
MO-S5555 Series
• Chip-Scale-Module Camera
▪ Dimension (mm): 6.9 x 8.5
▪ Image Sensor: 1/3.7″ CMOS
▪ Pixel: 648 x 488 (NTSC / PAL)
▪ Pixel Size (µm): 6.0 x 6.0
▪ Image Area (mm): 3.8 x 2.9
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 5~12V
▪ Sensitivity: 8.2 V/Lux.sec
• Cable between camera and mainboard is 7 cm.
▪ Dimension (mm): Ø 4.8
▪ Image Sensor: 1/8″ CMOS
▪ Resolution: 656 x 496 (NTSC / PAL)
▪ Pixel Size (µm): 2.8 x 2.8
▪ Image Area (mm): 1.837 x 1.389
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 3.3V
▪ Sensitivity: 0.94 V/Lux.sec
▪ White LED x 4
1/7" Camera
MX-B6107W Series
▪ Dimension (mm): Ø 6.8
▪ Image Sensor: 1/7″ CMOS
▪ Pixel: 720 x 480 (NTSC / PAL)
▪ Pixel Size (µm): 1.75 x 1.75
▪ Image Area (mm): 2.84 x 2.15
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 3.3V
▪ Sensitivity: 7 ke-/Lux.sec
1/18″ Camera
MO-BS802 , MO-BS803
• Cable between camera and mainboard is 7 cm.
▪ Dimension (mm): Ø 3.5
▪ Image Sensor: 1/18″ CMOS
▪ Resolution: 320 x 240 (NTSC)
▪ Pixel Size (µm): 2.5 x 2.5
▪ Image Area (mm): 0.82 x 0.625
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 3.3V
▪ Sensitivity: 0.94 V/Lux.sec
▪ White LED x 4 (Optional)
1/12'' Camera
MX-BS1204L Series
• Cable between camera and mainboard is 7 cm.
▪ Dimension (mm): Ø 4.8
▪ Image Sensor: 1/12″ CMOS
▪ Resolution: 720 x 480 (NTSC/ ITU-601), 720 x 576(PAL/ITU-601) @ 15 fps
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 3.3V
▪ Sensitivity: 960 mV/Lux.sec
▪ White LED x 6
1/18" Camera
MO-B802, MO-B803 Series
▪ Dimension (mm):
Ø 3.5 x 8.2 (MO-B802)
Ø 3.5 x 12.3 (MO-B803)
▪ Image Sensor: 1/18″ CMOS
▪ Resolution: 720 x 480 (upscale)
▪ Pixel Size (µm): 2.5 x 2.5
▪ Image Area (mm): 0.82 x 0.625
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 3.3V
▪ White LED x 4 (Optional)
1/8'' Camera
MX-BS8S4L, MX-BS8F4L
• Cable between camera and mainboard is 7 cm.
▪ Dimension (mm): Ø 4.8
▪ Image Sensor: 1/8″ CMOS
▪ Resolution: 720 x 480 (NTSC) / 720 x 576 (PAL)
▪ Pixel Size (µm): 2.8 x 2.8
▪ Image Area (mm): 1.814 x 1.366
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 3.3V
▪ LED (optional)
▪ AGC 8X or AGC 32X (optional)
▪ Frame Rate: 15~30 fps (Standard), 15 fps (Fixed)-Optional
• Genlock Camera
▪ Dimension (mm): 8 x 8
▪ Image Sensor: 1/3.7″ CMOS
▪ Pixel: 648 x 488 (NTSC / PAL)
▪ Pixel Size (µm): 6.0 x 6.0
▪ Image Area (mm): 3.8 x 2.9
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 5~12V
▪ Sensitivity: 8.2 V/Lux.sec
1/4.5" Camera
MO-B3406 Series
▪ Dimension (mm): Ø 7.4
▪ Image Sensor: 1/4.5″ CMOS
▪ Pixel: 648 x 488 (NTSC / PAL)
▪ Pixel Size (µm): 5.0 x 5.0
▪ Image Area (mm): 3.26 x 2.52
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 3.3V
▪ Sensitivity: 10 V/Lux.sec
▪ LED (Optional)
1/10" Camera
MX-B1004 Series
▪ Dimension (mm): Ø 4.0
▪ Image Sensor: 1/10″ CMOS
▪ Pixel: 720 x 480 (NTSC/ ITU-601), 720 x 576(PAL/ITU-601)
▪ Pixel Size (µm): 2.125 x 2.125
▪ Image Area (mm): 1.370 x 1.04
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 3.3V
▪ LED (Optional)
1/4" Camera
MO-B35506 Series
▪ Dimension (mm): Ø 7.7
▪ Image Sensor: 1/4″ CMOS
▪ Pixel: 648 x 488 (NTSC / PAL)
▪ Pixel Size (µm): 5.6 x 5.6
▪ Image Area (mm): 3.6288 x 2.7328
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 3.3V
▪ Sensitivity: 12.5 V/Lux.sec
▪ LED (Optional)
1/4" Camera
MO-B35577 Series
▪ Dimension (mm): 6.9 x 6.9
▪ Image Sensor: 1/4″ CMOS
▪ Pixel: 648 x 488 (NTSC / PAL)
▪ Pixel Size (µm): 5.6 x 5.6
▪ Image Area (mm): 3.6288 x 2.7328
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 3.3V
▪ Sensitivity: 12.5 V/Lux.sec
▪ LED (Optional)
1/12" Camera
MX-B1204 Series
▪ Dimension (mm): Ø 4.6
▪ Image Sensor: 1/12″ CMOS
▪ Resolution: 720 x 480 (NTSC/ ITU-601), 720 x 576(PAL/ITU-601) @ 15 fps
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 3.3V
▪ Sensitivity: 960 mV/Lux.sec
▪ White LED x 6 (Optional)
▪ Dimension (mm): Ø 7.7
▪ Image Sensor: 1/4″ CMOS
▪ Resolution: 648 x 488 (NTSC / PAL)
▪ Pixel Size (µm): 5.55 x 5.55
▪ Image Area (mm): 3.5964 x 2.7084
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 5~12V
▪ Sensitivity: 3.53 V/Lux.sec
▪ Dimension (mm): Ø 8
▪ Image Sensor: 1/3.7″ CMOS
▪ Pixel: 648 x 488 (NTSC / PAL)
▪ Pixel Size (µm): 6.0 x 6.0
▪ Image Area (mm): 3.8 x 2.9
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 3.3V
▪ Sensitivity: 8.2 V/Lux.sec
▪ Dimension (mm): Ø 8.6
▪ Image Sensor: 1/4″ CMOS
▪ Pixel: 712 x 552 (640 x 480 output pixel array) (NTSC / PAL)
▪ Pixel Size (µm): 5.6 x 5.6
▪ Image Area (mm): 3.99 x 3.09
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 3.3V
▪ Sensitivity: 16 V/Lux.sec
▪ With UTC Function
▪ Dimension (mm): Ø 8.8
▪ Image Sensor: 1/3″ CMOS
▪ Pixel: 728 x 488 (NTSC / PAL)
▪ Pixel Size (µm): 6.35 x 7.4
▪ Image Area (mm): 4.6228 x 3.6112
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 5~12V
▪ Sensitivity: 13.8 V/Lux.sec
1/5" Camera
MX-B5407W Series
▪ Dimension (mm): Ø 7.0
▪ Image Sensor: 1/5″ CMOS
▪ Pixel: 640 x 480 (NTSC / PAL)
▪ Pixel Size (µm): 4.2 x 4.2
▪ Image Area (mm): 2.7552 x 2.0496
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 3.3V
▪ Sensitivity: 6.0 V/Lux.sec
▪ Dimension (mm): Ø 8.8
▪ Image Sensor: 1/3.5″ CMOS
▪ Pixel: 720 x 540 (NTSC / PAL)
▪ Pixel Size (µm): 5.6 x 5.6
▪ Image Area (mm): 4.08 x 3.07
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 5V
▪ Sensitivity: 15.3 V/Lux.sec