CMOS >>CVBS Signal >> Endoscope(< Φ8mm) >> Side View Camera
1/10" Side View Camera
MO-SL1003L-65
▪ Dimension (mm): 3.5
▪ Image Sensor: 1/10″ CMOS
▪ Resolution: 400 x 400 @ 30 fps
▪ Pixel Size (µm): 3.0 x 3.0
▪ Image Area (mm): 1.224 x 1.212
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ White LED x 4
1/12" Side View Camera
MX-BL1204 Series
▪ Dimension (mm): 4.5 x 24
▪ Image Sensor: 1/12″ CMOS
▪ Resolution: 720 x 480 (NTSC/ ITU-601), 720 x 576(PAL/ITU-601) @ 15 fps
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 3.3V
▪ Sensitivity: 960 mV/Lux.sec
▪ White LED x 6 (Optional)
1/18" Up View Camera
MO-B802U Series
▪ Dimension (mm): 3.5 x 8.2
▪ Image Sensor: 1/18″ CMOS
▪ Resolution: 720 x 480 (upscale)
▪ Pixel Size (µm): 2.5 x 2.5
▪ Image Area (mm): 0.82 x 0.625
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 5V
▪ White LED x 4 (Optional)
1/13" Up View Camera
MX-T13R6LU-50
• AGC & Frame Rate Adjustable!
▪ Dimension (mm): Ø 3.8
▪ Image Sensor: 1/13″ CMOS
▪ Resolution: 642 x 484 (NTSC / PAL)
▪ Pixel Size (µm): 1.75 x 1.75
▪ Image Area (mm): 1.12 x 0.85
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 5~12V
▪ Sensitivity: 1.65 V/Lux.sec
▪ White LED x 11
1/8'' Side View Camera
MX-BL8F4, MX-BL8S4 Series
▪ Dimension (mm): 4.9 x 20.9
▪ Image Sensor: 1/8″ CMOS
▪ Resolution: 720 x 480 (NTSC) / 720 x 576 (PAL)
▪ Pixel Size (µm): 2.8 x 2.8
▪ Image Area (mm): 1.814 x 1.366
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 3.3V
▪ LED (optional)
▪ AGC 8X or AGC 32X (optional)
▪ Frame Rate: 15~30 fps (Standard), 15 fps (Fixed)-Optional
1/8'' Side View Camera
MO-BL0804 Series
▪ Dimension (mm): 4.8 x 20.9
▪ Image Sensor: 1/8″ CMOS
▪ Resolution: 656 x 496 (NTSC / PAL)
▪ Pixel Size (µm): 2.8 x 2.8
▪ Image Area (mm): 1.837 x 1.389
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 3.3V
▪ Sensitivity: 0.94 V/Lux.sec
▪ White LED x 4 (Optional)
1/4" Up View Camera
MO-B2507x Series
▪ Dimension (mm): 8 x 18.8
▪ Image Sensor: 1/4″ CMOS
▪ Resolution: 648 x 488 (NTSC / PAL)
▪ Pixel Size (µm): 5.55 x 5.55
▪ Image Area (mm): 3.5964 x 2.7084
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 2.8V
▪ Sensitivity: 3.53 V/Lux.sec
▪ Built-In Microphone
1/4" Side View Camera
MO-BL2505
▪ Dimension (mm): 5 x 24
▪ Image Sensor: 1/4″ CMOS
▪ Resolution: 648 x 488 (NTSC / PAL)
▪ Pixel Size (µm): 5.55 x 5.55
▪ Image Area (mm): 3.5964 x 2.7084
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 2.8V
▪ Sensitivity: 3.53 V/Lux.sec
1/3.7" Up View Camera
MO-S5508U Series
▪ Dimension (mm): 8 x 13
▪ Image Sensor: 1/3.7″ CMOS
▪ Pixel: 648 x 488 (NTSC / PAL)
▪ Pixel Size (µm): 6.0 x 6.0
▪ Image Area (mm): 3.8 x 2.9
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 5~12V
▪ Sensitivity: 8.2 V/Lux.sec