PRODUCT
CMOS >>CVBS Signal >> Telescope
1/3.7" Camera MO-S5555-6F
 Dimension (mm): 6.9 x 8.5
 Image Sensor: 1/3.7″ CMOS
 Pixel: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.0 x 6.0
 Image Area (mm): 3.8 x 2.9
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 8.2 V/Lux.sec
 Lens: 6.34 mm / F 4.4

Perfect for
1. Disaster Rescue: earthquake, tornado, hurricane, snow avalanche, fire, flood
2. Law Enforcement: police, detective. Record criminal evidence.
Hi-res. download Catalogue Catalogue Catalogue
1/11"(1/6") Camera MX-S5117KU-6F
 Perfect Record Monitor Screen
 Dimension (mm): 17.5 x 22
 Image Sensor: 1/11"(1/6") CMOS
 Pixel: 720 x 480 (NTSC / PAL)
 Pixel Size (µm): 1.75 x 1.75
 Image Area (mm): 2.268 x 1.813
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 0.5 V/Lux.sec
 Lens: 6.38 mm / F 4.4
Hi-res. download Catalogue Catalogue Catalogue
1/16"(1/6") Camera MX-V5110KL-8F
 Dimension (mm): Ø 10
 Image Sensor: 1/11"(1/6") CMOS
 Pixel: 720 x 480 (NTSC / PAL)
 Pixel Size (µm): 1.75 x 1.75
 Image Area (mm): 2.268 x 1.813
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 10.5 V/Lux.sec
 Lens: 8.3 mm / F 2.4

MISUMI can do customize image area (cropped sensor), such as 1/6",1/8",1/11", 1/12", 1/16"...so on.
Perfect for riveting machine, lathe machine, milling machine, aircraft components application.
Image Demo

Hi-res. download Catalogue Catalogue Catalogue
CMOS Camera Module Series MO-B866 Series, MO-B1588 Series, MO-B514 Series, MO-B2610 Series, MO-B412 Series
 Multiple Options

B866 Series
 1/5" (NTSC) / 1/6" (PAL) Color CMOS Camera
 Image Circle (mm): 2.99 (NTSC) / 3.58 (PAL)
 Pixel Size (μm): 7.86 x 7.5

B1588 Series
 1/4" Color CMOS Camera (NTSC)
 Image Circle (mm): 5.13 (NTSC)
 Pixel Size (μm): 6.0 x 6.0

B2610 Series
 1/3" Color CMOS Camera (NTSC / PAL)
 Image Circle (mm): 5.89 (NTSC) / 7.34 (PAL)

B514 Series
 1/4" Color CMOS Camera (NTSC)
 Image Circle (mm): 5.05 (NTSC)
 Pixel Size (μm): 7.86 x 6.25

B412 Series
 1/4" B/W CMOS Camera (EIA / CCIR)
 Image Circle (mm): 4.07
 Pixel Size (μm): 9.1 x 8.7
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

LATEST NEWSLETTER

Get new and best-selling products info. from MISUMI.
More


Subscribe our newsletter to get new information.