1/3" Wireless CameraAD0199116C-4T ( Export market only )
• Micro transmitter & rechargeable battery built in the glasses ▪ Dimension (mm): 74 x 61 x 20 ▪ Image Sensor: 1/3″ CMOS ▪ Pixel: 976 x 496 (NTSC / PAL) ▪ Pixel Size (µm): 5.0 x 7.4 ▪ Image Area (mm): 4.88 x 3.67 ▪ Interface: CVBS ▪ Shutter: Rolling ▪ Power: DC 4.2V ▪ Sensitivity: 11.4 V/Lux.sec ▪ 2.4 GHz 10 mW ▪ Frequency (MHz): 2413,2432,2451,2470 ▪ Audio Sub Carrier (MHz ): 6.5 ▪ with Receiver (MSR-A2430D)
1/3" Camera GlassesMO-HS18566R-4T, MO-HS18566R-3T
▪ Image Sensor: 1/3″ CMOS ▪ Pixel: 976 x 496 (NTSC / PAL) ▪ Pixel Size (µm): 5.0 x 7.4 ▪ Image Area (mm): 4.88 x 3.67 ▪ Interface: CVBS ▪ Shutter: Rolling ▪ Power: DC 5~12V ▪ Sensitivity: 11.4 V/Lux.sec ▪ With UTC Function
1/3" CameraMO-HS19688U
▪ Dimension (mm): 146 x 50 x 49 ▪ Image Sensor: 1/3″ CMOS ▪ Pixel: 960 x 576 (NTSC / PAL) ▪ Pixel Size (µm): 5.0 x 7.4 ▪ Image Area (mm): 4.88 x 3.67 ▪ Interface: CVBS ▪ Shutter: Rolling ▪ Power: DC 5~12V ▪ Sensitivity: 10.9 V/Lux.sec
1/4" CameraMO-HS13577U
• Color Forward Looking Sunglasses Camera ▪ Dimension (mm): 43 x 164 ▪ Pixel: 648 x 488 (NTSC / PAL) ▪ Pixel Size (µm): 5.55 x 5.55 ▪ Image Area (mm): 3.5964 x 2.7084 ▪ Interface: CVBS ▪ Shutter: Rolling ▪ Power: DC 5~12V ▪ Sensitivity: 3.53 V/Lux.sec
1/13" Camera HSJ-1200C
• AGC & Frame Rate Adjustable! ▪ Dimension (mm): 150 x 160 x 35 ▪ Image Sensor: 1/13″ CMOS ▪ Resolution: 642 x 484 (NTSC / PAL) ▪ Pixel Size (µm): 1.75 x 1.75 ▪ Image Area (mm): 1.12 x 0.85 ▪ Interface: CVBS ▪ Shutter: Rolling ▪ Power: DC 5~12V ▪ Sensitivity: 1.65 V/Lux.sec
Follow Us
LATEST NEWSLETTER
Get new and best-selling products info. from MISUMI. More