PRODUCT
Rear Camera >> CMOS
Waterproof (IP67) CAR REARVIEW CAMERA MO-ZC54
  1/4" CMOS Color Rearview Camera
  Water Proof (IP67)
  330K(PAL) 290K(NTSC)
  Lens: 1.8 mm F2.0 Lens
  Viewing Angle:155 Degrees
  0.6 Lux
  DC 7~12V (80mA)
  Dimensions: 20 x 24 x29(mm) (without bracket)
  Aluminum housing, stainless bracket
Hi-res. download Catalogue Catalogue Catalogue
Waterproof (IP67) CAR REARVIEW CAMERA MO-ZC524
  1/4" CMOS Color Rearview Camera
  Water Proof (IP67)
  640x480(PAL / NTSC)
  Lens: 1.8 mm F2.0 Lens
  Viewing Angle:155 Degrees
  0.6 Lux
  DC 7-12V (80mA)
  Dimensions: 20 x 24 x29 (mm) (without bracket)
  Aluminum housing, stainless bracket
Hi-res. download Catalogue Catalogue Catalogue
Waterproof (IP67) CAR REARVIEW CAMERA MO-WC14
  1/4" CMOS Color Rearview Camera
  Water Proof (IP67)
  316K(PAL& NTSC)
  Lens:1.8mm
  Viewing Angle:155 Degrees
  0.1 Lux
  DC 7-12V (200mA)
  Dimensions: 15 x 17(mm)Mini Size
  Aluminum housing, stainless bracket
  Four Way Installation
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

LATEST NEWSLETTER

Get new and best-selling products info. from MISUMI.
More


Subscribe our newsletter to get new information.