Accessory>> Lens Extension
CCTV Lens Accessories
K6-M070506
▪ Lens Conversion Tube Set
▪ M 7 to M 5
CCTV Lens Accessories
K6-M0705506
▪ Lens Conversion Tube Set
▪ M 7 to M 5.5
CCTV Lens Accessories
K6-M0706
▪ Lens Extension Tube Set
▪ M 7
CCTV Lens Accessories
K6-M070906
▪ Lens Extension Tube Set
▪ M 7 to M 9
CCTV Lens Accessories
K6-M0712045
▪ Lens Extension Tube Set
▪ M 7 to M 12
CCTV Lens Accessories
K6-M0912045
▪ Lens Conversion Tube Set
▪ M 9 to M 12
CCTV Lens Accessories
K6-M1006
▪ Lens Extension Tube Set
▪ M 10
CCTV Lens Accessories
K6-M1006035
▪ Lens Extension Tube Set
▪ M 10 to M 6
CCTV Lens Accessories
K6-M100706
▪ Lens Conversion Tube Set
▪ M 10 to M 7
CCTV Lens Accessories
K6-M100904
▪ Lens Extension Tube Set
▪ M 10 to M 9
CCTV Lens Accessories
K6-M101206
▪ Lens Conversion Tube Set
▪ M 10 to M 12
CCTV Lens Accessories
K6-M1206
▪ Lens Extension Tube Set
▪ M 12
CCTV Lens Accessories
K6-M120904
▪ Lens Conversion Tube Set
▪ M 12 to M 9
CCTV Lens Accessories
MS-K6
Extension Tube Kit
▪ Attached between lens and camera
▪ Reduces minimum focusing distance
▪ 40mm, 20mm, 10mm, 5mm, 0.5mm
▪ 5mm Metal-Silver
▪ C Mount Ring |
![](/image/other_image/9230.jpg) |
▪ 5mm Metal-Silver
▪ C Mount Ring |
![](/image/other_image/9130.jpg) |
▪ 5mm Plastic
▪ C Mount Ring |
![](/image/other_image/9030.jpg) |
CCTV Lens Accessories
MS-9336-M12, MS-9336-M10, MS-9336-M9, MS-9336-M7-01, MS-9336-M7-02
▪ MS-9336-M12
▪ Board lens fixer for M12 x P0.5 board lens
▪ Dimensions(mm): (D)16 x (H)4
▪ MS-9336-M10
▪ Board lens fixer for M10 x P0.5 board lens
▪ Dimensions(mm): (D)11.5 x (H)1.1
▪ MS-9336-M9
▪ Board lens fixer for M9 x P0.5 board lens
▪ Dimensions(mm): (D)11.8 x (H)1.5
▪ MS-9336-M7-01
▪ Board lens fixer for M7 x P0.5 board lens
▪ Dimensions(mm): (D)9 x (H)1.1
▪ MS-9336-M7-02
▪ Board lens fixer for M7 x P0.35 board lens
▪ Dimensions(mm): (D)9 x (H)1.1
CCTV Lens Accessories
APAA-OT14-03
▪ Lens Conversion Tube Set
▪ M 14 to M 10
CCTV Lens Accessories
APAA-OT15-01
▪ Lens extension tube set
▪ M 14 to M 12
CCTV Lens Accessories
MS-9336P-M12
▪ M12 x P0.5 Board lens flat fixer
▪ Diameter(mm) : (D)15 / high: 1.5
CCTV Lens Accessories
MS-9126
▪ S Mount to C Mount Ring
▪ Dimensions (mm): Ø 31 x 9.2
▪ Metal-Black
▪ With MS-9336-M12 (M 12 x P 0.5 Fixer)