1080p camera with MIC.
xx-Bx31105A series
• Built-in or External Microphone
• External Microphone Cable Length up to 2M
▪ Dimension (mm): 3.1 or more
▪ Image Sensor: 1/6″ CMOS
▪ Resolution: 1920 x 1080 @ 15~30 fps
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 2.728 x 1.549
▪ Interface: USB 2.0 or USB 3.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ White LED x 6 (Optional)
720p CAMERA
XM-BL20903-76-01
• Customized !
▪ Dimension (mm): 3.2 x 6
▪ Image Sensor: 1/9″ CMOS
▪ Resolution: 1280 x 720 @ 15~30 fps (Auto)
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 1.819 x 1.033
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ LED (Optional)
▪ Snapshot and Freeze Frame (Optional)
Wireless Camera Module
MS-6476-3T-C01
▪ Dimension (mm): 85 x 70 x 10
▪ Image Sensor: 1/4″ CMOS B/W
▪ Resolution: 510 x 492 (EIA), 500 x 582 (CCIR)
▪ Horizontal: 420 TV Lines
▪ Power: DC 5V
▪ LED 4 pcs
▪ Working time about 2hr (battery)
▪ 2.4GHz Wireless 10 mW
▪ With 2.4GHz wireless receiver (MSR-A2430D)
1/4" Color CMOS Camera (LED)
MO-N1505L
▪ Horizontal 400 TV Lines
▪ Pixel: 648x488
▪ Lens: 3.9 mm/F 3.9
▪ LED x 4
1/4" Color CMOS Camera (LED)
MO-T1505L
▪ Horizontal 400 TV Lines
▪ Pixel: 648x488 , With 3.4 mm/F 3.4 lens,
▪ Sizes:(D)8.2 x 13 mm
Customize Camera. Tube camera.
MO-T1050L-62
The smallest Handle Camera
▪ Built-in Lens:1.43mm F3.2,
▪ Frame rate: 30 @ 400 x 400,
▪ Camera head: 5 mm (O.D.) |
![](/image/other_image/105002.gif) |
![](/image/other_image/105001.jpg) |
Customize Camera. Motion detect DVR. SDHC 32GB
MP-CZ01
Mobile Digital Video Recorder Camera
▪ Motion detect mode + MO-T3506L + Microphone + 4200 mAh battery DEMO
▪ Motion detection to trigger Record 30 seconds, loop overwrite Mode
Customize Camera. Tube camera. With LED Light x 4
MO-B4506LC
Tube camera
▪ AWB:5000K ,Lens not fixed, is adjustable, LED Light x 4
Customize Camera. Board camera. With LED Light x 4
Board camera
Board camera
▪ camera will be locking "up" or "down"
▪ Lens focus 5cm~60cm(Ordering in advance), LED Light x 4
Customize Camera. CCIQ II camera.
MO-S3588-N04
CCIQ II for endoscope camera module application only
▪ CCIQ II Module ,With M10x P 0.5 Lens holder
Customize Camera. Tube camera.
MO-L3509-25
▪ Industrial inspection microscope camera
▪ Lens:25 mm, Large depth of field, Large F-Stop
IR 850nm LED Camera with X-ray Eyes
MO-T8766ZLSW-P02
▪ Dimension (mm): Ø 8.2
▪ Image Sensor: 1/4″ CMOS B/W
▪ Resolution: 648 x 488 (EIA / CCIR)
▪ Pixel Size (µm): 5.55 x 5.55
▪ Image Area (mm): 3.5964 x 2.7084
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 5~12V
▪ Sensitivity: 3.53 V/Lux.sec
▪ IR 850nm LED x 8
▪ With ZR Filter
ultra mini camera + IR 850nm LED light !! & mini DVR
MPS-SL88L-2S-P01
▪ MO-SL88-2S+MP-202M-4G (board only)+ re-chargeable Battery (NP-120)
▪ IR 850nm LED x 6 !! & Ultra mini DVR (Built-in memory Micro SD card 4G)
▪ 1/4" (PAL) Color CMOS Camera
▪ Pixel: 648(H) x 488(V) ,
▪ With 2.1 mm /F 2.5 Lens
• FPCB Board
▪ Dimension (mm): Ø 8.0
▪ Image Sensor: 1/4″ CMOS
▪ Resolution: 648 x 488 (NTSC / PAL)
▪ Pixel Size (µm): 5.55 x 5.55
▪ Image Area (mm): 3.5964 x 2.7084
▪ Interface: CVBS
▪ Shutter: Rolling
▪ Power: DC 5V
▪ Sensitivity: 3.53 V/Lux.sec
▪ Lesn: 3.4 mm / F 7.0
▪ White LED x 8
Snake camera + IR 850nm LED light !!
MQ-T85716L-3W-C01
▪ IR 850nm LED x 3 !!
▪ 1/4" Color CMOS Camera
▪ Pixel: 648(H) x 488(V)
▪ With 2.84mm / F6.0 Lens
See through 720p camera + IR LED x 10!!
MD-N97110LXR
▪ With special clip, camera stays tight even when running and jumping.
A very convenient gadget for police on duty.
▪ IR 940nm LED x 10; IR 850nm LED x 10 (ordering in advance)!!
▪ 1/4" B/W WXGA HD 720P camera
▪ Pixel: 1280 x 720 /YUV 10fps/ MJPEG 1~30fps/ H.264 1~24fps ; 640 x 400 1~30 fps; 320 x 200 1~30 fps
▪ With 4.3mm / F2.0 Lens
![](http://www.misumi.com.tw/image/other_image/97031.gif) |
![](http://www.misumi.com.tw/image/other_image/N97010LXR.jpg)
image demo |
1/13" Color CMOS LED camera!!
MO-T13R3L-50-P05
white LED x 1 !!
▪ 1/13" Color CMOS Camera
▪ Pixel: 642(H) x 484(V) ,
▪ With 1.498mm / F5.0 Lens ,
▪ Dimension(mm): 6.2 x 11.5 x 7.8
▪ LED Strip
▪ DC 5V power input (USB 2.0)
▪ LED strip length can be customized.
▪ Perfect for: Traffic police, Road construction,any sport at night..etc.
1/10" Color CMOS Camera
MO-B1003-30-N01
▪ 1/10" Color CMOS Camera
▪ 30 degree Lens
▪ Dimension(mm): (D)4.4
Idea!
Camera With High Power UV Light
▪ 1/6" image sensor.
▪ 3W high power UV LED(UV wavelength-specify when ordering)
▪ The UV light effect can help to detect invisible marks.
▪ UV camera can quickly detect special coating.
▪ Side view camera
▪ Image captured by UVC
1080p camera(XD-BL31105, TD-BL31105, MD-BL31107-specify when ordering)
5MP CS Mount Camera
MD-B5026-03
• CS Mount Camera
▪ Dimension (mm): 22 x 26
▪ Image Sensor: 1/4″ CMOS
▪ Resolution: 2592 x 1944 @ 15fps
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 3.651 x 2.744
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
1/36" Color LED Camera
MT-V1000LF-120-01
• customized !
▪ Dimension (mm): Ø 1.4
▪ Image Sensor: 1/36″ CMOS
▪ Resolution: 200 x 200 @ 30 fps
▪ Pixel Size (µm): 1.75 x 1.75
▪ Image Area (mm): 0.364 x 0.364
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V / 120 mA
▪ Connector: USB 2.0 Type C
720p Camera
MD-BL20903 Series
• Customized !
▪ Dimension (mm): 3.5 x 22
▪ Image Sensor: 1/9″ CMOS
▪ Resolution: 1280 x 720 @ 15~30 fps (Auto)
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 1.819 x 1.033
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ LED (Optional)
▪ Snapshot and Freeze Frame (Optional)
720p Camera
KD-V164B04LH-65-01
• Ultra Tiny Size!
• 4.2 mm Camera with Mirror
▪ Dimension (mm): Ø 4.2 x 182
▪ Image Sensor: 1/11″ CMOS
▪ Resolution: 1280 x 720 @ 15~30 fps (Auto)
▪ Pixel Size (µm): 1.12 x 1.12
▪ Image Area (mm): 1.43 x 0.81
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V