NEW PRODUCT
The Smallest MO-B1001, MD-B1001 Series
 Ultra Tiny Size
 Dimension (mm): Ø 1.4
 Image Sensor: 1/18″ CMOS
 Resolution: 400 x 400 @ 30 fps
 Pixel Size (µm): 1.75 x 1.75
 Image Area (mm): 0.741 x 0.707
 Interface: USB 2.0 or CVBS (NTSC / PAL)
 Shutter: Rolling
 Power: DC 5V (UVC) or DC 5~12V (CVBS)
 White LED x 3
Hi-res. download Catalogue Catalogue Catalogue
The Smallest MD-V2000LH Series
 The World's Smallest Camera
 Half-VGA Resolution
 Dimension (mm): Ø 1.66
 Image Sensor: 1/31″ CMOS
 Resolution: 400 x 400 @ 30 fps
 Pixel Size (µm): 1.008 x 1.008
 Image Area (mm): 0.411264 x 0.411264
 View Angle: 120 degree
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 High-Intensity White LED x 1
Hi-res. download Catalogue Catalogue Catalogue
The Smallest MD-B1000, MO-B1000 Series
 The Smallest Camera
 Dimension (mm): Ø 0.91
 Image Sensor: 1/36″ CMOS
 Resolution: 200 x 200 @ 30 fps
 Pixel Size (µm): 1.75 x 1.75
 Image Area (mm): 0.364 x 0.364
 Interface: USB 2.0 or CVBS (NTSC / PAL)
 Shutter: Rolling
 Power: DC 5V (UVC) or DC 5~12V (CVBS)
 White LED x 1
Hi-res. download Catalogue Catalogue Catalogue
Two-Way Articulation Borescope 10-VD208-100-2W Series
10-VD208-100-2W
 140 Degree Bending Angle
 Dimension (mm): Ø 2.8
 Image Sensor: 1/18″ CMOS
 Resolution: 400 x 400 @ 30 fps
 Pixel Size (µm): 1.75 x 1.75
 Image Area (mm): 0.741 x 0.707
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 High-Intensity White LED x 4
 Snapshot and Freeze Frame
Hi-res. download Catalogue Catalogue Catalogue
1080p Camera xx-xx31105 Series
 High-Resolution
 Image Sensor: 1/6″ CMOS
 Resolution: 1920 x 1080 @ 15~30 fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 2.728 x 1.549
 Interface: USB 2.0 or USB 3.0
 Shutter : Rolling
 Power: DC 5V
 White LED x 6 (Optional)
 Snapshot and Freeze Frame (Optional)

 Front view series:

 Side view / up view series:

Hi-res. download Catalogue Catalogue Catalogue
Ultra Short Camera Head Kx-Bxxxx Series
 Miniature Endoscope Module
 Dimension (mm): Ø 2.9 or more
 Image Sensor: 1/6″, 1/9″, 1/11" CMOS
 Resolution:
1920 x 1080 @ 15~30 fps (1/6" CMOS)
1280 x 720 @ 15~30 fps (1/9" CMOS or 1/11" CMOS)
 Interface: USB 2.0
 Shutter : Rolling
 Power: DC 5V
 White LED x 6 (Optional)
Hi-res. download Catalogue Catalogue Catalogue
1/9" Camera xx-xx20904 Series, xx-xx20903 Series
 Tiny size
 Dimension (mm): Ø 3.2 or more
 Image Sensor: 1/9″ CMOS
 Resolution: 1280 x 720 @ 15~30 fps (Auto)
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 1.819 x 1.033
 Interface: USB 2.0
 Shutter : Rolling
 Power: DC 5V
 White LED x 6
 Snapshot and Freeze Frame (Optional)
Hi-res. download Catalogue Catalogue Catalogue
AHD, CVI, TVI Camera AHD-B32106FD, AHD-B25706xD Series
 High Sensitivity & High Performance.
 Dimension (mm): Ø 6.3
 Pixel Size (µm): 1.4 x 1.4
 Interface: AHD / CVI / TVI
 Shutter: Rolling
 Snapshot and Freeze Frame (Optional)

AHD-B32106FD
 Image Sensor: 1/5.6″ CMOS
 Resolution: 1920 x 1080
 Image Area (mm): 2.8 x 1.57

AHD-B25706FD
 Image Sensor: 1/7″ CMOS
 Resolution: 1920 x 1080
 Image Area (mm): 2.24 x 1.26
Hi-res. download Catalogue Catalogue Catalogue
AHD, CVI, TVI Camera AHD-S66114
 Wide Dynamic Range (WDR)
 Dimension (mm): 14 x 14
 Image Sensor: 1/2.7″ CMOS
 Resolution: 1920 x 1080
 Pixel Size (µm): 3.0 x 3.0
 Image Area (mm): 5.76 x 3.24
 Interface: AVI, CVI, TVI
 Shutter: Rolling
 Power: DC 5~12V
 LED (Optional)
Hi-res. download Catalogue Catalogue Catalogue
RF 2.4GHz Camera BT Series
 Miniature
 Dimension (mm): Ø 4.9 or more
 Image Sensor: 1/6″, 1/9″, 1/11" CMOS
 Resolution: 1280 x 720
 Shutter: Rolling
 Power: DC 4.2V
 Radio: Bluetooth 5.0
 Range: 10 Meters
Hi-res. download Catalogue Catalogue Catalogue
AHD, CVI, TVI Camera AHD-S41488 Series
 Mini Size
 Dimension (mm): 8.6 x 8.6
 Image Sensor: 1/4″ CMOS
 Resolution: 1280 x 720
 Pixel Size (µm): 2.8 x 2.8
 Image Area (mm): 3.6064 x 2.0384
 Interface: AVI, CVI, TVI
 Shutter: Rolling
 Power: DC 5~12V
 LED (Optional)
Hi-res. download Catalogue Catalogue Catalogue
1080p Camera XD-B66008
 Low light camera
 Dimension (mm): Ø 8.2
 Image Sensor: 1/2.7″ CMOS
 Resolution: 1920 x 1080 @ 15~30 fps
 Pixel Size (µm): 3.0 x 3.0
 Image Area (mm): 5.76 x 3.24
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
Hi-res. download Catalogue Catalogue Catalogue
H.264 Camera MD-B44109, MM-B44109, MT-B44109 Series
 720p Resolution and H.264 Video Format
 Dimension (mm): Ø 9
 Image Sensor: 1/4″ CMOS
 Resolution: 1280 x 720 @ 30 fps
 Pixel Size (µm): 3.0 x 3.0
 Image Area (mm): 3.84 x 2.16
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 Connector:
USB 2.0 Type A (MD-B44109)
USB 2.0 Micro Type B OTG (MM-B44109)
USB 2.0 Type C (MT-B44109)
Hi-res. download Catalogue Catalogue Catalogue
720p Easy Install Camera RXD-N20905L Series
PDF FILE
 Mini Robot Camera
 Dimension (mm): Ø 5.1
 Image Sensor: 1/9″ CMOS
 Resolution: 1280 x 720 @ 15~30 fps (Auto)
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 1.819 x 1.033
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 FOV: 128 degree
 High-Intensity White LED x 6
 Snapshot and Freeze Frame (Optional)

Hi-res. download Catalogue Catalogue Catalogue
Side View Camera MD-BL17204 Series
 VGA Resolution
 Dimension (mm): 4 x 18
 Image Sensor: 1/10″ CMOS
 Resolution: 640 x 480 @30 fps
 Pixel Size (µm): 2.125 x 2.125
 Image Area (mm): 1.370 x 1.04
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
Hi-res. download Catalogue Catalogue Catalogue
Global Shutter Camera B170M4 Series
 Ultra Miniature Global Shutter Camera
 Dimension (mm): 3.23 x 3.23
 Image Sensor: 1/10.5″ CMOS B/W
 Resolution: 400 x 400 @ 120 fps
 Pixel Size (µm): 3.0 x 3.0
 Image Area (mm): 1.248 x 1.248
 Interface: USB 3.0
 Shutter: Global
 Power: DC 5V
Hi-res. download Catalogue Catalogue Catalogue
1/11" Camera XD-B164B03
 Ultra Tiny Size!
 Dimension (mm): Ø 3.2
 Image Sensor: 1/11″ CMOS
 Resolution: 1280 x 720 @ 15~30 fps (Auto)
 Pixel Size (µm): 1.12 x 1.12
 Image Area (mm): 1.43 x 0.81
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
Hi-res. download Catalogue Catalogue Catalogue
4K RESOLUTION CAMERA B79432A
 Dimension (mm): 32 x 32
 Image Sensor: 1/2.3″ CMOS
 Resolution: 3840 x 2160
 Pixel Size (µm): 1.55 x 1.55
 Image Area (mm): 6.35 x 4.76
 Interface: USB 3.0
 Shutter: Rolling
 Power: DC 5V
 Built-in microphone
Hi-res. download Catalogue Catalogue Catalogue
MINIATURE CAMERA Hx-S10415-140
 H.264 Video Format
 Dimension (mm): 15 x 15
 Image Sensor: 2/3″ CMOS
 Resolution: 1920 x 1080 @ 30 fps
 Pixel Size (µm): 4.75 x 4.75
 Image Area (mm): 9.12 x 5.13
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 External Microphone
Hi-res. download Catalogue Catalogue Catalogue
Mini Camera MIX-xxxxx Series
 Miniature MIPI Camera
 Interface: MIPI CSI-2
 Shutter: Rolling
 Power: DC 3.3V
 Connector: JST 15FPZ-SM-TF
Hi-res. download Catalogue Catalogue Catalogue
AHD, CVI, TVI, PVI camera xxx-S62012 series
 Miniature and 1080p pixel
 Dimension (mm): 12.5 x 12.5
 Image Sensor: 1/2.9″ CMOS
 Pixel: 1920 x 1080 (NTSC / PAL)
 Pixel Size (µm): 2.8 x 2.8
 Image Area (mm): 5.3984 x 3.0464
 Interface: AHD, CVI, TVI, PVI
 Shutter: Rolling
 Power: DC 5~12V
Hi-res. download Catalogue Catalogue Catalogue
1 Megapixel camera YD-B441CM8R, YT-B441CM8R Series
 High Performance. High Sensitivity
 Dimension (mm): Ø 7.4
 Image Sensor: 1/4″ CMOS B/W
 Resolution: 1280 x 800 @ 120 fps (TBD)
 Pixel Size (µm): 3.0 x 3.0
 Image Area (mm): 3.896 x 2.453
 Interface: USB 3.0
 Shutter: Global
 Power: DC 5V
 Connector:
USB 2.0 Type A (YD-B441CM8R)
USB 2.0 Type C (YT-B441CM8R)
Hi-res. download Catalogue Catalogue Catalogue
High Speed Camera B12603 Series
 Miniature Size
 Dimension (mm): Ø 3.11
 Image Sensor: 1/14.25" CMOS Color
 Resolution: 800 x 800 @ 60 fps (TBD)
 Pixel Size (µm): 1.116 x 1.116
 Image Area (mm): 0.89 x 0.89
 Interface: USB 3.0
 Shutter: Rolling
 Power: DC 5V
Coming Soon...

Hi-res. download Catalogue Catalogue Catalogue
High Speed Camera B176M4 Series
 Miniature Size
 Dimension (mm): Ø 4.3
 Image Sensor: 1/10" CMOS B/W
 Resolution: 640 x 480 @ 120 fps (TBD)
 Pixel Size (µm): 2.2 x 2.2
 Image Area (mm): 1.44 x 1.09
 Interface: USB 3.0
 Shutter: Global
 Power: DC 5V
Coming Soon...

Hi-res. download Catalogue Catalogue Catalogue
2 Megapixel Camera TD-ZL31105S-77
 Ultra Slim Camera (Forming Type)
 Dimension (mm): 5 (W) x 20 (L) x 1.6 + 0.2 / - 0 (H)
 Image Sensor: 1/6″ CMOS
 Resolution: 1920 x 1080 @ 15~30 fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 2.728 x 1.549
 Interface: USB 2.0 or USB 3.0
 Shutter: Rolling
 Power: DC 5V
 LED (Optional)
 Snapshot and Freeze Frame (Optional)


Hi-res. download Catalogue Catalogue Catalogue
5 Megapixel Camera XD-ZL36305S Series
 High Performance. & Ultra Slim (Forming Type)
 Dimension (mm): 5.1 (W) x 12.3 (L) x 1.7 + 0.2 / - 0 (H)
 Image Sensor: 1/5″ CMOS Color
 Resolution: 2592 x 1944 @ 30 fps
 Pixel Size (µm): 1.12 x 1.12
 Image Area (mm): 2.90 x 2.18
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
Hi-res. download Catalogue Catalogue Catalogue
ULTRA SLIM CAMERA XD-BL09005S-41 Series
PDF FILE
 With High-Intensoty LED
 Dimension (mm): 5 (W) x 11 (L) x 3(H)
 Image Sensor: 1/20″ CMOS Color
 Resolution: 640 x 480 @ 30 fps
 Pixel Size (µm): 1.12 x 1.12
 Image Area (mm): 0.72 x 0.54
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
Coming soon....
Hi-res. download Catalogue Catalogue Catalogue
AHD, CVI, TVI Camera B30809 series
 Crop Sensor, Mini Size!, Hi Resolution
 Dimension (mm): 9.7 (D) x 22.5
 Image Sensor: 1/5.8" CMOS (5MP Crop Sensor To 1080p)
 Resolution: 1920 x 1080 @ 30 fps (Convert 15 fps to 30 fps by duplicating every frame)
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 2.69 x 1.51
 Interface: AHD, CVI, TVI
 Shutter: Rolling
 Power: DC 5~12V
 LED (Optional)
Hi-res. download Catalogue Catalogue Catalogue
1/4" Color CCIQ Super Slim Camera MO-B44877
 6.9 x 6.9 mm Slim Surveillance Camera
with UTC Function

 Dimension(mm): 6.9 x 6.9
 Image Sensor: 1/4″ CMOS
 Resolution: 640 x 480
 Pixel Size (µm): 5.6 x 5.6
 Image Area (mm): 3.58 x 2.69
 Interface: CVBS (NTSC / PAL)
 Shutter: Rolling
 Power: DC 3.3V
Coming soon....
Hi-res. download Catalogue Catalogue Catalogue
1/4" Color CMOS Mini Camera MO-B44808
 Mini Camera!
with UTC Function

 Dimension (mm): Ø 7.7
 Image Sensor: 1/4″ CMOS
 Resolution: 648 x 488
 Pixel Size (µm): 5.6 x 5.6
 Image Area (mm): 3.584 x 2.688
 Interface: CVBS (NTSC / PAL)
 Shutter: Rolling
 Power: DC 3.3V
Coming soon....
Hi-res. download Catalogue Catalogue Catalogue
1/4" CCIQ II Camera Board MO-B44826
PDF FILE

 Dimension (mm): 22 x 26
 Image Sensor: 1/4″ CMOS
 Resolution: 648 x 488
 Pixel Size (µm): 5.6 x 5.6
 Image Area (mm): 3.584 x 2.688
 Interface: CVBS (NTSC / PAL)
 Shutter: Rolling
 Power: DC 5~12V
Coming soon....
Hi-res. download Catalogue Catalogue Catalogue
Endoscope Rigid Camera KD-VT164A05ZLH Series
PDF FILE
 30 Degree Rigid Endoscope
 Front Surface Tilted at 30 Degree Angle.

 Dimension (mm): Ø 5.5 x 350
 Image Sensor: 1/11″ CMOS
 Resolution: 1280 x 720 @ 30 fps
 Pixel Size (µm): 1.116 x 1.116
 Image Area (mm): 1.446 x 0.91
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 High-Intensity White x 6 LED

Coming soon....

Hi-res. download Catalogue Catalogue Catalogue
Four-Way Articulation 5MP Borescope 10-VD608-363-4W Series
 Ultra Short Camera Head
 135 Degree Bending Angle
 Dimension (mm): Ø 6 / Ø 7 / Ø 7.9
 Sensor Type: 1/5″ CMOS
 Resolution: 2592 x 1944 @ 15~30 fps
 Pixel Size (µm): 1.12 x 1.12
 Image Area (mm): 2.90 x 2.18
 Interface: USB 2.0
 Shutter Type: Rolling shutter
 Power: DC 5V
 High-Intensity White LEDs (Dimmer)
 Snapshot and Freeze Frame

Hi-res. download Catalogue Catalogue Catalogue
5 Megapixel Camera YD-B36305 Series
 High Sensitivity! & High Performance. & Hi-Resolution
 Dimension (mm): Ø 5.0
 Image Sensor: 1/5″ CMOS
 Resolution: 2592 x 1944 @ 24 fps
 Pixel Size (µm): 1.12 x 1.12
 Image Area (mm): 2.90 x 2.18
 Interface: USB 3.0
 Shutter: Rolling
 Power: DC 5V
Hi-res. download Catalogue Catalogue Catalogue
5 Megapixel Camera TD-V36315LH-13
 View Angle 13 Degree and High DOF Lens
 Surgical Field Camera
 Dimension (mm): Ø 15
 Image Sensor: 1/5″ CMOS
 Resolution: 2592 x 1944 @ 30 fps
 Pixel Size (µm): 1.12 x 1.12
 Image Area (mm): 2.90 x 2.18
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 Lens: 16 mm / F 7.0
 FOV (D / H / V): 12° 57' / 10° 21' / 7° 48'
 FID: 175-155-185 mm
 High-Intensity White LED x 6
 LED CRI: 90
Hi-res. download Catalogue Catalogue Catalogue
Global Shutter Camera TD-B661A14R Series
 Mini Global Shutter Camera
 Dimension (mm): Ø 14 x 1.9
 Image Sensor: 1/2.7″ CMOS Color
 Resolution: 1920 x 1080 @ 30 fps
 Pixel Size (µm): 3.0 x 3.0
 Image Area (mm): 5.76 x 3.24
 Interface: USB 2.0
 Shutter: Global
 Power: DC 5V
Hi-res. download Catalogue Catalogue Catalogue
Global Shutter Camera TD-BL661A07 Series
 Mini Global Shutter Camera
 Dimension (mm): 7.3 (W) x 19 (L)
 Image Sensor: 1/2.7″ CMOS Color
 Resolution: 1920 x 1080 @ 30 fps
 Pixel Size (µm): 3.0 x 3.0
 Image Area (mm): 5.76 x 3.24
 Interface: USB 2.0
 Shutter: Global
 Power: DC 5V
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

Dernière newsletter

Obtenez des informations sur les produits nouveaux et les plus vendus. de MISUMI.
More


Abonnez-vous ? notre newsletter pour obtenir de nouvelles informations.