PRODUCT
Lens >> VGA Lens >> Size(> M7)
Board Lens L3660IRS-C8M9, L3620IRS-C8M9
3.6 mm / F 2.0 / F 6.0 (M 9 x P 0.5 / Top 8)
With IR filter, G-type
Image Circle (mm): Ø 6.0
F.O.V (D/H/V): 92° / 73° / 54° (1/3")
TTL (mm): 14.33
Hi-res. download Catalogue Catalogue Catalogue
Board Lens L3620IRS-C12M9
3.6 mm / F 2.0 / F 6.0 (M 9 x P 0.5 / Cap 12)
With IR filter, G-type
Image Circle (mm): Ø 6.0
F.O.V (D/H/V): 92° / 73° / 54° (1/3")
TTL (mm): 14.33
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens LP3725IRV-M9
 3.7 mm / F 2.5 (M 9 x P 0.5)
 With IR filter, cone type
 Image Circle (mm): Ø 6.0
 F.O.V (D/H/V): 88.2° / 65.7° / 47.9° (1/3")
 Distortion: <-13%
 TTL (mm): 10.5
 CRA: <18.6°
Hi-res. download Catalogue Catalogue Catalogue
Board Lens CCTV LENS
 All Board Lens
 2.1mm
 2.5mm
 3.6mm
 4.3mm
 6mm
 8mm
 12mm
 16mm
 25mm
Hi-res. download Catalogue Catalogue Catalogue
High DOF Lens L1653
 16 mm / F 5.3 (M 12 x P 0.5)
 With AR filter, G-type
 Image Circle (mm): Ø 6.0
 F.O.V (D/H/V): 21° / 16.8° / 12.6° (1/3")
 Distortion: <-0.15%
 TTL (mm): 23.35
Hi-res. download Catalogue Catalogue Catalogue
Board Lens L13924IR-M10
 1.39 mm / F 2.4 (M 10 x P 0.5)
 With IR filter, G-type
 Image Circle (mm): Ø 5.13
 F.O.V (D/H/V): 152.1° / 130° / 97° (1/3.6")
 Distortion: -26%
 CRA: 24.98°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens LP2525IRC-M10
 2.5 mm / F 2.5 (M 10 x P 0.5)
 With IR filter, cone type
 Image Circle (mm): Ø 6.0
 F.O.V (D): 125° (1/3")
 TTL: 11.5
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens LP4320IRC-M10, LP4320IRC-M12
 4.3 mm / F 2.0 (M 10 x P 0.5 / M 12 x P 0.5 - Optional)
 With IR filter, cone type
 Image Circle (mm): Ø 6.0
 F.O.V (D/H/V): 79° / 62° / 46° (1/3")
 TTL: 13.19



Hi-res. download Catalogue Catalogue Catalogue
Board Lens L2125AR-M12
 2.1 mm / F 2.5 (M 12 x P 0.5)
 With AR filter, G-type
 Image Circle (mm): Ø 6.0
 F.O.V (D): 170.5° (1/3")
 TTL (mm): 24.8
Hi-res. download Catalogue Catalogue Catalogue
Board Lens L2525AR-M12
 2.5 mm / F 2.5 (M 12 x P 0.5)
 With AR filter, G-type
 Image Circle (mm): Ø 6.0
 F.O.V (D): 150° (1/3")
 TTL (mm): 24.24
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens LP25024IRV-M12-02
 2.5 mm / F 2.4 (M 12 x P 0.5)
 With IR filter, super cone type
 Image Circle (mm): Ø 6.0
 F.O.V (D): 140° (1/3")
 TTL (mm): 10.08
Hi-res. download Catalogue Catalogue Catalogue
Board Lens L12920IR-M12
 1.29 mm / F 2.0 (M 12 x P 0.5)
 With IR filter, G-type
 Image Circle (mm): Ø 5.8
 F.O.V (D/H/V): 205° / 190° / 113° (1/18")
 TTL (mm): 15.11
 CRA: <21.2°
Hi-res. download Catalogue Catalogue Catalogue
Board Lens L2828IR-M12
 2.8 mm / F 2.8 (M 12 x P 0.5 / Cap 16)
 With IR filter, G-type
 Image Circle (mm): Ø 6.0
 F.O.V (D): 145° (1/3")
 TTL (mm): 15.8

Hi-res. download Catalogue Catalogue Catalogue
Board Lens L36020IR-M12
 3.6 mm / F 2.0 (M 12 x P 0.5)
 With IR filter, G-type
 Image Circle (mm): Ø 6.0
 F.O.V (D): 92° (1/3")
 TTL (mm): 19.7
Hi-res. download Catalogue Catalogue Catalogue
Board Lens L4012IR-M12
 4.0 mm / F 1.2 (M 12 x P 0.5)
 With IR filter, G-type
 Image Circle (mm): Ø 6.32
 F.O.V (D/H/V): 83.8° / 73.6° / 40.8° (1/2.9")
 Distortion: <-8.3%
 TTL (mm): 41.5
 CRA: <7.91°
Hi-res. download Catalogue Catalogue Catalogue
Board Lens L43020AR-M12
 4.3 mm / F 2.0 (M 12 x P 0.5)
 With AR filter, G-type
 Image Circle (mm): Ø 6.0
 F.O.V (D): 80.5° (1/3")
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens LP5022IR-M12
 5.0 mm / F 2.2 (M 12 x P 0.5)
 With IR filter, flat type
 Image Circle (mm): Ø 6.0
 F.O.V (D/H/V): 45° (1/4")
 Distortion: <2.5%
 TTL (mm): 9.38
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens LP3720IRC-M12
 4.3 mm / F 2.0 (M 12 x P 0.5)
 With IR filter, cone type
 Image Circle (mm): Ø 6.0
 F.O.V (D): 91°
 TTL: 10.35



Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens LP3134IR-M12
 3.1mm/ F 3.4 (M12 x P 0.5)
 With IR filter
 Image Circle (mm): Ø 6.0