PRODUCT
CCD >> Board
Board Camera MS-C419
 Dimension (mm): 22 x 19
 Image Sensor: 1/4″ CCD
 Pixel: 510 x 492 (NTSC)
 Shutter Speed: 1/50-1/120000
 Horizontal: 360 TV Lines
 Interface: CVBS
 Power: DC 5~12V
 Illumination: 0.2 Lux / F 1.4

Hi-res. download Catalogue Catalogue Catalogue
Board Camera MS-C426
 Dimension (mm): 22 x 26
 Image Sensor: 1/4″ CCD
 Pixel: 500 x 582 (PAL)
 Horizontal: 350 TV Lines
 Interface: CVBS
 Power: DC 12V
 Illumination: 0.2 Lux / F 1.2
Hi-res. download Catalogue Catalogue Catalogue
Board Camera GP-KX121P
 Panasonic GP-KX121P
 Dimension (mm): 22 x 26
 Image Sensor: 1/4″ CCD
 Pixel: 500 x 582 (PAL)
 Horizontal: 330 TV Lines
 Interface: CVBS
 Power: DC 5V
 Illumination: 0.2 Lux / F 1.2
 Integrated with single chip digital signal processing (DSP)
 MCM PCB design offers ultra-compact thin size, light weight, and high durability
Hi-res. download Catalogue Catalogue Catalogue
Board Camera MS-C432G
PDF FILE
 Dimension (mm): 32 x 32
 Image Sensor: 1/4″ CCD
 Pixel: 510 x 492 (NTSC), 500 x 582 (PAL)
 Horizontal: 360 TV Lines
 Interface: CVBS
 Power: DC 12V
 Illumination: 0.2 Lux / F 1.2