PRODUCT
CMOS >>UVC Signal >> Endoscope(< Φ8mm) >> Snake Borescope
Snake Camera MD-T20904YLH-76
PDF FILE
 Flexible Metal Conduit
 Narrow Pipeline Inspection
 Dimension (mm): Ø 4.2
 Image Sensor: 1/9″ CMOS
 Resolution: 1280 x 720 @ 15~30 fps (Auto)
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 1.819 x 1.033
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 White LED x 6