PRODUCT
CMOS >>UVC Signal >> Inspection(> Φ8mm) >> Tube
MICROSCOPE CAMERA FMD-L18Z
 Dimension (mm): Ø 20
 Image Sensor: 1/6″ CMOS
 Resolution: 1920 x 1080 @ 15~30 fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 2.728 x 1.549
 Interface: USB 2.0 or USB 3.0
 Shutter: Rolling
 Power: DC 5V
 White LED x 8
 Snapshot and Freeze Frame
Hi-res. download Catalogue Catalogue Catalogue
5.0 MEGA PIXEL CAMERA MD-T5015L-3.0
 Dimension (mm): Ø 15
 Image Sensor: 1/4″ CMOS
 Resolution: 2592 x 1944 @ 15 fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 3.651 x 2.744
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 White LED x 12
 Snapshot and Freeze Frame (Optional)

Hi-res. download Catalogue Catalogue Catalogue
720p HDR CAMERA RD-V55110RL
 High Dynamic Range
 Dimension (mm): Ø 10
 Image Sensor: 1/3″ CMOS
 Resolution: 1280 x 720 @ 30 fps
 Pixel Size (µm): 3.75 x 3.75
 Image Area (mm): 4.8 x 2.7
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 White LED x 8 (Dimmer)
Hi-res. download Catalogue Catalogue Catalogue
1080p CAMERA MD-T2013 Series
 Dimension (mm): Ø 13
 Image Sensor: 1/2.7″ CMOS
 Resolution: 1920 x 1080 @ 15 fps
 Pixel Size (µm): 3 x 3
 Image Area (mm): 5.856 x 3.276
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 Snapshot and Freeze Frame (Optional)
 Video Format: MJPEG / YUY2 / H.264
Hi-res. download Catalogue Catalogue Catalogue
1080p CAMERA DH-T63217xD
 with Micro HDMI Connector
 Dimension (mm): Ø 18.5
 Image Sensor: 1/2.9″ CMOS
 Resolution: 1920 x 1080 @ 15 fps
 Pixel Size (µm): 4.2 x 4.2
 Image Area (mm): 5.51 x 3.1
 Interface: HDMI
 Shutter: Rolling
 Power: DC 5V
Hi-res. download Catalogue Catalogue Catalogue
VARIFOCAL LENS CAMERA MD-T2013-286020
PDF FILE
 Vari-Focal Lens
 Dimension (mm): Ø 13
 Image Sensor: 1/2.7″ CMOS
 Resolution: 1920 x 1080 @ 15 fps
 Pixel Size (µm): 3 x 3
 Image Area (mm): 5.856 x 3.276
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 Snapshot and Freeze Frame (Optional)
 Video Format: MJPEG / YUY2 / H.264
Hi-res. download Catalogue Catalogue Catalogue
H.264 CAMERA MD-V4110L Series
 Dimension (mm): Ø 10
 Image Sensor: 1/4″ CMOS
 Resolution: 1280 x 720 @ 30 fps
 Pixel Size (µm): 3 x 3
 Image Area (mm): 3.888 x 2.43
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 White LED x 10 (Dimmer)
 Video Format: MJPEG / YUY2 / H.264
Hi-res. download Catalogue Catalogue Catalogue
720p CAMERA MD-V4010L series
 Dimension (mm): Ø 10
 Image Sensor: 1/4″ CMOS
 Resolution: 1280 x 720 @ 30 fps
 Pixel Size (µm): 3 x 3
 Image Area (mm): 3.888 x 2.43
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 White LED x 10 (Dimmer)
 Video Format: MJPEG / YUY2
Hi-res. download Catalogue Catalogue Catalogue
ROBOT CAMERA RD-V20909RL
 Robot Camera
 Dimension (mm): Ø 9.1
 Image Sensor: 1/9″ CMOS
 Resolution: 1280 x 720 @ 15~30 fps (Auto)
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 1.819 x 1.033
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 White LED x 8
Hi-res. download Catalogue Catalogue Catalogue
ROBOT CAMERA RD-V31110RL
 Dimension (mm): Ø 10
 Image Sensor: 1/6″ CMOS
 Resolution: 1920 x 1080 @ 15~30 fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 2.728 x 1.549
 Interface: USB 2.0 or USB 3.0
 Shutter: Rolling
 Power: DC 5V
 White LED x 8 (Dimmer)
Hi-res. download Catalogue Catalogue Catalogue
5.0 Megapixel Camera MD-T5215VYL-3128
 with Auto Focus Lens
 Dimension (mm): Ø 15
 Image Sensor: 1/4″ CMOS
 Resolution: 2592 x 1944 @ 15 fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 3.6736 x 2.7384
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 White LED x 12
 Snapshot and Freeze Frame (Optional)