PRODUCT
CMOS >>UVC Signal >> Inspection(> Φ8mm) >> Board Module
1/18" VGA Camera MP-108
 Motion detect Snapshot
 Dimension (mm): 22 x 26 (Sensor Board)
 Image Sensor: 1/18″ CMOS
 Resolution: 640 x 480 @ 30 fps
 RTC Function
 Micro SD / Micro SDHC Card Slot (Support up to 16GB)
Hi-res. download Catalogue Catalogue Catalogue
1/4" 5 MP Camera MD-B5026 Series
 Dimension (mm): 22 x 26
 Image Sensor: 1/4″ CMOS
 Resolution: 2592 x 1944 @ 15 fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 3.651 x 2.744
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
Hi-res. download Catalogue Catalogue Catalogue
1/2.7" 1080p Camera MD-B660A28
 The camera module is certified for Microsoft Teams, such as Windows Collaboration Display.
 Dimension (mm): 28 x 28
 Image Sensor: 1/2.7″ CMOS
 Resolution: 1920 x 1080 @ 30 fps
 Pixel Size (µm): 3.0 x 3.0
 Image Area (mm): 5.76 x 3.24
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 Built-in Microphone (Optional)
 
MD-B660A28 MD-B660A28-118-00
Hi-res. download Catalogue Catalogue Catalogue
1/4.1" 720p Camera B441A08R, B441A10R, 441B08R, 441B10R
 Dimension (mm):
Ø 8.2 (B441A08R)
Ø 10 (B441A10R)
 Image Sensor: 1/4.1″ CMOS
 Resolution: 1280 x 720 @ 15~30 fps
 Pixel Size (µm): 3.0 x 3.0
 Image Area (mm): 3.84 x 2.16
 Interface: USB 2.0 or USB 3.0
 Shutter: Global
 Power: DC 5V
 CRA: 0 degree / 20 degree (Optional)
Hi-res. download Catalogue Catalogue Catalogue
1/7.5" VGA Camera MD-B24M14R
 Dimension (mm): Ø 14
 Image Sensor: 1/7.5″ CMOS
 Resolution: 640 x 480 @ 30 fps
 Pixel Size (µm): 3.0 x 3.0
 Image Area (mm): 1.968 x 1.488
 Interface: USB 2.0
 Shutter: Global
 Power: DC 5V
 Built-in Microphone
Hi-res. download Catalogue Catalogue Catalogue
1/4" 5 MP Camera MD-B5026E-01, MD-B5026E-02
 Dimension (mm): 22 x 26
 Image Sensor: 1/4″ CMOS
 Resolution: 2592 x 1944 @ 15 fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area(mm): 3.651 x 2.744
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 
MD-B5026E-01 MD-B5026E-02
connector: SMD type
Hi-res. download Catalogue Catalogue Catalogue
1/3.2" 8 MP Camera MD-B57018, MD-B57020 Series
 Dimension (mm):
Ø 18 (MD-B57018)
Ø 20 (MD-B57020)
 Image Sensor: 1/3.2″ CMOS
 Resolution: 3264 x 2448
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 4.59 x 3.45
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V

Hi-res. download Catalogue Catalogue Catalogue
1/4" 5 MP Camera MD-B5214 Series
 with Auto Focus Lens
 Dimension (mm): Ø 14
 Image Sensor: 1/4″ CMOS
 Resolution: 2592 x 1944 @ 15 fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 3.6736 x 2.7384
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V

Hi-res. download Catalogue Catalogue Catalogue
1/2.9" 1080p Camera DH-B63217xD
 with Micro HDMI Connector
 Dimension(mm): Ø 18.5
 Image Sensor: 1/2.9″ CMOS
 Resolution: 1920 x 1080 @ 15 fps
 Pixel Size (µm): 4.2 x 4.2
 Image Area (mm): 5.51 x 3.1
 Interface: HDMI
 Shutter: Rolling
 Power: DC 5V
Hi-res. download Catalogue Catalogue Catalogue
1/6" 1080p Camera B31111 Series
 Square Type and Ultra Slim
 Dimension(mm): 11 x 11
 Sensor Type: 1/6″ CMOS
 Resolution: 1920 x 1080 @ 15~30 fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 2.728 x 1.549
 Interface: USB 2.0 or USB 3.0
 Shutter Type: Rolling
 Power: DC 5V
Hi-res. download Catalogue Catalogue Catalogue
1/4" 720p Camera MD-B44109, MM-B44109, MT-B44109 Sseries
 720p Resolution and H.264 Video Format
 Dimension (mm): Ø 9
 Image Sensor: 1/4″ CMOS
 Resolution: 1280 x 720 @ 30 fps
 Pixel Size (µm): 3.0 x 3.0
 Image Area (mm): 3.84 x 2.16
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 Connector:
USB 2.0 Type A (MD-B44109)
USB 2.0 Micro Type B OTG (MM-B44109)
USB 2.0 Type C (MT-B44109)
Hi-res. download Catalogue Catalogue Catalogue
1/2.7" 1080p Camera TD-B66009R
 Low Light Camera, Miniature Size
 Dimension (mm): Ø 9.6
 Image Sensor: 1/2.7″ CMOS
 Resolution: 1920 x 1080 @ 15~30 fps
 Pixel Size (µm): 3.0 x 3.0
 Image Area (mm): 5.76 x 3.24
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V

Hi-res. download Catalogue Catalogue Catalogue
1/4" 5 MP Camera MD-B5226 Series
 Dimension (mm): 22 x 26
 Image Sensor: 1/4″ CMOS
 Resolution: 2592 x 1944 @ 15fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 3.6736 x 2.7384
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
Hi-res. download Catalogue Catalogue Catalogue
1/4" 5 MP Camera MD-B5426 Series
 Dimension (mm): 22 x 26
 Image Sensor: 1/4″ CMOS
 Resolution: 2592 x 1944 @ 15fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 3.6736 x 2.7384
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V