CMOS >>UVC Signal >> Button & Screw Camera
720p Hidden Cameras
TD-R551xx Series
• High Dynamic Range Imaging (HDR)▪ Dimension (mm): Ø 10
▪ Image Sensor: 1/3″ CMOS
▪ Resolution: 1280 x 720 @ 30 fps
▪ Pixel Size (µm): 3.75 x 3.75
▪ Image Area (mm): 4.8 x 2.7
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ Built-In Microphone
720p Hidden Cameras
MM-N441xx Series
• With special clip, camera stays tight even when running and jumping.
• A very convenient gadget for police on duty.
• Slim size is perfect for wearable and hidden!
▪ Dimension (mm): 38.5 x 18.5
▪ Image Sensor: 1/4″ CMOS
▪ Resolution: 1280 x 720 @ 30 fps
▪ Pixel Size (µm): 3.0 x 3.0
▪ Image Area (mm): 3.84 x 2.16
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
1/16.1" (Crop Sensor ) Hidden Camera
MD-B112310RUA-3X
• VGA Telescope Hidden
▪ Dimension(mm): Ø 14
▪ Image Sensor: 1/16.1″ CMOS
▪ Resolution: 640 x 480 @ 30 fps
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 0.90 x 0.67
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
1080p Hidden Cameras
MM-N20XXU Series
• VGA Telescope Hidden
▪ Dimension (mm): 22.8 x 57.4
▪ Image Sensor: 1/2.7″ CMOS
▪ Resolution: 1920 x 1080 @ 30 fps
▪ Pixel Size (µm): 3 x 3
▪ Image Area (mm): 5.856 x 3.276
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
720p Hidden Cameras
TD-NL551xx Series
• High sensitivity
▪ Dimension (mm): 38.5 x 18.5
▪ Image Sensor: 1/3″ CMOS
▪ Resolution: 1280 x 720 @ 30 fps
▪ Pixel Size (µm): 1.4 x 1.4
▪ Image Area (mm): 3.75 x 3.75
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
1080p Hidden Cameras
TD-N104xx series
• Super Low Light and High-Sensitivity• 1080p UVC Dark Helper▪ Dimension (mm): 15 x 26.5
▪ Image Sensor: 2/3″ CMOS
▪ Resolution: 1920 x 1080 @ 30 fps
▪ Pixel Size (µm): 4.75 x 4.75
▪ Image Area (mm): 9.12 x 5.13
▪ Interface: USB 2.0
▪ Shutter: Rolling
▪ Power: DC 5V
▪ 6 pcs LEDs (IR 940nm)
▪ Built-In Microphone
5 Megapixel camera
YT-R363xx-62 series
• High Sensitivity! & High Performance. & Hi- resolution
▪ Dimension (mm): Ø 14
▪ Image Sensor: 1/5″ CMOS
▪ Resolution: 2592 x 1944 @ 30 fps
▪ Pixel Size (µm): 1.12 x 1.12
▪ Image Area (mm): 2.90 x 2.18
▪ Interface: USB 3.0
▪ Shutter: Rolling
▪ Power: DC 5V