PRODUCT
CMOS >>CVBS Signal >> Endoscope(< Φ8mm) >> Tube
1/18" Camera MO-T833x Series
PDF FILE
 Dimension (mm): Ø 3.9
 Image Sensor: 1/18″ CMOS
 Resolution: 320 x 240 (NTSC)
 Pixel Size (µm): 2.5 x 2.5
 Image Area (mm): 0.82 x 0.625
 Interface: CVBS
 Shutter: Rolling
 Power: DC 3.3V
 White LED x 4 (Optional)
Hi-res. download Catalogue Catalogue Catalogue
1/4" Camera MO-T9566L Series
 With LED and Camera Power Switch
 Dimension (mm): Ø 8
 Image Sensor: 1/4″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.55 x 5.55
 Image Area (mm): 3.5964 x 2.7084
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 3.53 V/Lux.sec
 IR 940 nm LED x 6
inspection camera
Hi-res. download Catalogue Catalogue Catalogue
1/4″ Camera MO-T3506L Series
PDF FILE
 Dimension (mm): Ø 8
 Image Sensor: 1/4″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.55 x 5.55
 Image Area (mm): 3.5964 x 2.7084
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 3.53 V/Lux.sec
 White LED x 8
Hi-res. download Catalogue Catalogue Catalogue
1/8'' Camera MO-T0804 Series
 Dimension (mm): Ø 5.5
 Image Sensor: 1/8″ CMOS
 Resolution: 656 x 496 (NTSC / PAL)
 Pixel Size (µm): 2.8 x 2.8
 Image Area (mm): 1.837 x 1.389
 Interface: CVBS
 Shutter: Rolling
 Power: DC 3.3V
 Sensitivity: 0.94 V/Lux.sec
 White LED x 4
Hi-res. download Catalogue Catalogue Catalogue
1/5" Camera MO-T0506LW Series
 Dimension (mm): Ø 6.9
 Image Sensor: 1/5″ CMOS
 Resolution: 720 x 525 (NTSC), 720 x 625 (PAL)
 Interface: CVBS
 Shutter: Rolling
 Power: DC 3.6~5V
 Sensitivity: 6800 mV/Lux.sec
 White LED x 4
Hi-res. download Catalogue Catalogue Catalogue
Mini Camera Module "F" Type MO-F3506MC, MO-F0506MC, MO-F3509LBC, MO-F3575LC
PDF FILE
 Camera connector: RCA male and DC female

MO-F0506MC
 1/5" Color Camera
 656 x 488 (NTSC/PAL)
 Lens: 2.6mm / F2.4
 400 TV Lines


MO-F3506LMC
 1/4" Color CCIQ II Camera
 648 x 488 (NTSC/PAL)
 Lens: 3.4mm / F3.4
 white LED x 4
 400 TV Lines


MO-F806C
 1/5"(PAL), 1/6"(NTSC)
 109K(PAL), 73K(NTSC)
 Lens: 2.8mm / F2.0
 240 TV Lines


MO-F3509LBC
 1/4" Color CCIQ II Camera
 648 x 488 (NTSC/PAL)
 Lens: 4.0mm / F2.0 (4F)
 Lens: 8.3mm / F2.4 (8F)
 white LED x 4
 400 TV Lines


MO-F3575LC
 1/4" Color CCIQ II Camera
 648 x 488 (NTSC/PAL)
 Lens: 3.4mm / F3.4
 white LED x 4
 400 TV Lines


Hi-res. download Catalogue Catalogue Catalogue
1/18" Camera MO-T933 Series
PDF FILE
 Dimension (mm): Ø 3.9
 Image Sensor: 1/18″ CMOS
 Resolution: 320 x 240 (PAL)
 Pixel Size (µm): 2.5 x 2.5
 Image Area (mm): 0.82 x 0.625
 Interface: CVBS
 Shutter: Rolling
 Power: DC 3.3V
 White LED x 4 (Optional)
 With N2P Converter

Hi-res. download Catalogue Catalogue Catalogue
1/12" Camera MX-V1204KL-51 Series
 Dimension (mm): Ø 5.5
 Image Sensor: 1/12″ CMOS
 Resolution: 720 x 480 (NTSC/ ITU-601), 720 x 576(PAL/ITU-601) @ 15 fps
 Interface: CVBS
 Shutter: Rolling
 Power: DC 3.3V
 Sensitivity: 960 mV/Lux.sec
 White LED x 6