PRODUCT
CMOS >>CVBS Signal >> Endoscope(< Φ8mm) >> Snake Borescope
1/18" Snake Camera MO-L803 Series
 Dimension (mm): Ø 4.4
 Image Sensor: 1/18″ CMOS
 Resolution: 320 x 240 (NTSC)
 Pixel Size (µm): 2.5 x 2.5
 Image Area (mm): 0.82 x 0.625
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 White LED x 4 (Optional)
 Memory flexible metal conduit

Hi-res. download Catalogue Catalogue Catalogue
1/18" Snake Camera MO-L833 Series
 Dimension (mm): Ø 3.9
 Image Sensor: 1/18″ CMOS
 Resolution: 320 x 240 (NTSC)
 Pixel Size (µm): 2.5 x 2.5
 Image Area (mm): 0.82 x 0.625
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 White LED x 4
 Memory flexible metal conduit
Hi-res. download Catalogue Catalogue Catalogue
1/10" Snake Camera MX-L1004
 Dimension (mm): Ø 4.5
 Image Sensor: 1/10″ CMOS
 Pixel: 720 x 480 (NTSC/ ITU-601), 720 x 576(PAL/ITU-601)
 Pixel Size (µm): 2.125 x 2.125
 Image Area (mm): 1.370 x 1.04
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 White LED x 6
 Memory flexible metal conduit
Hi-res. download Catalogue Catalogue Catalogue
1/4" Snake Camera MO-L3506
 Dimension (mm): Ø 8.0
 Image Sensor: 1/4″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.55 x 5.55
 Image Area (mm): 3.5964 x 2.7084
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 3.53 V/Lux.sec
 White LED x 8
 Memory flexible metal conduit
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

Dernière newsletter

Obtenez des informations sur les produits nouveaux et les plus vendus. de MISUMI.
More


Abonnez-vous à notre newsletter pour obtenir de nouvelles informations.