PRODUCT
CMOS >>CVBS Signal >> Inspection(> Φ8mm) >> Side View Camera
1/4" IR Light Camera MO-S9500U-4H
 Dimension (mm): 9.6 x 18
 Image Sensor: 1/3.7″ CMOS
 Pixel: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.0 x 6.0
 Image Area (mm): 3.8 x 2.9
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 8.2 V/Lux.sec
 IR 940nm LED x 16
 With LED and Camera Power Switch

Hi-res. download Catalogue Catalogue Catalogue
1/3.7" Down View Camera MO-S5507xA
 Dimension (mm): 9.1 x 23
 Image Sensor: 1/3.7″ CMOS
 Pixel: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.0 x 6.0
 Image Area (mm): 3.8 x 2.9
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 8.2 V/Lux.sec
 Built-In Microphone
 Up View or Down View (Optional)
Hi-res. download Catalogue Catalogue Catalogue
1/4" Side View Camera MO-B3517
PDF FILE
 Dimension (mm): Ø 17
 Image Sensor: 1/4″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.55 x 5.55
 Image Area (mm): 3.5964 x 2.7084
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 3.53 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/6" (NTSC), 1/5" (PAL) Camera MO-B827
PDF FILE
 Dimension (mm): 8 x 27
 Image Sensor: 1/6" (NTSC), 1/5" (PAL) CMOS
 Pixel: 306 x 240 (NTSC), 366 x 288 (PAL)
 Pixel Size (µm): 7.86 x 7.5
 Image Area (mm): 2.39 x 1.8 (NTSC), 2.85 x 2.16 (PAL)
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Illumination: 2 Lux / F 1.2
Hi-res. download Catalogue Catalogue Catalogue
1/3" Up View Camera MO-S8650, MO-S8651
 Dimension (mm):
20 x 23 (MO-S8650)
Ø 23 (MO-S8651)
 Image Sensor: 1/3″ CMOS
 Pixel: 976 x 496 (NTSC / PAL)
 Pixel Size (µm): 5.0 x 7.4
 Image Area (mm): 4.88 x 3.67
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 11.4 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/4" Up View Camera MO-S2550 Series
PDF FILE
 Dimension (mm): 20 x 23
 Image Sensor: 1/4″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.55 x 5.55
 Image Area (mm): 3.5964 x 2.7084
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 3.53 V/Lux.sec