PRODUCT
CMOS >>CVBS Signal >> Inspection(> Φ8mm) >> Snake Borescope
Endoscope Camera ED-3005
 Dimension (mm): Ø 11
 Image Sensor: 1/3″ CMOS Color
 Pixel: 728 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.35 x 7.4
 Image Area (mm): 4.623 x 3.611
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Lens: 3.6 mm / F 6.0
 Perfect for
1. Inspection: pipeline, sewage, air duct, machine
2. Disaster Rescue: earthquake, tornado, hurricane, snow avalanche, fire, flood
3. Insurance Claim Adjuster: inspect property damage, vehicle damage


Hi-res. download Catalogue Catalogue Catalogue
1/6" (NTSC), 1/5" (PAL) CMOS Camera MO-L806
 Dimension (mm): Ø 9.2
 Image Sensor: 1/6" (NTSC), 1/5" (PAL) CMOS
 Pixel: 306 x 240 (NTSC), 366 x 288 (PAL)
 Pixel Size (µm): 7.86 x 7.5
 Image Area (mm): 2.39 x 1.8 (NTSC), 2.85 x 2.16 (PAL)
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Illumination: 2 Lux / F 1.2


Hi-res. download Catalogue Catalogue Catalogue
1/4.5" Snake Camera MO-L3411-3S
 Dimension (mm): Ø 11.5
 Image Sensor: 1/4.5″ CMOS
 Pixel: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.0 x 5.0
 Image Area (mm): 3.26 x 2.52
 Interface: CVBS
 Shutter: Rolling
 Power: DC 3.3V
 Sensitivity: 10 V/Lux.sec
 White LED x 8
Hi-res. download Catalogue Catalogue Catalogue
1/4" MF Snake Camera MO-V3575V
 Dimension (mm): Ø 13.8
 Image Sensor: 1/4″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.55 x 5.55
 Image Area (mm): 3.5964 x 2.7084
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 3.53 V/Lux.sec
 White LED x 10 (Dimmer)
 60~Infinity (Electronic MF)

Hi-res. download Catalogue Catalogue Catalogue
1/4″ Snake Camera MO-V3506
PDF FILE
 Dimension (mm): Ø 8.2
 Image Sensor: 1/4″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.55 x 5.55
 Image Area (mm): 3.5964 x 2.7084
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 3.53 V/Lux.sec
 White LED x 8 (Dimmer)
Hi-res. download Catalogue Catalogue Catalogue
1/3.7" Snake Camera MO-V5506
PDF FILE
 Dimension (mm): Ø 8.6
 Image Sensor: 1/3.7″ CMOS
 Pixel: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.0 x 6.0
 Image Area (mm): 3.8 x 2.9
 Interface: CVBS
 Shutter: Rolling
 Power: DC 3.3V
 Sensitivity: 8.2 V/Lux.sec
 White LED x 8 (Dimmer)
Hi-res. download Catalogue Catalogue Catalogue
1/4" Snake Camera MO-V5006
PDF FILE
 Dimension (mm): Ø 8.8
 Image Sensor: 1/4″ CMOS
 Pixel: 712 x 552 (640 x 480 output pixel array) (NTSC / PAL)
 Pixel Size (µm): 5.6 x 5.6
 Image Area (mm): 3.99 x 3.09
 Interface: CVBS
 Shutter: Rolling
 Power: DC 3.3V
 Sensitivity: 16 V/Lux.sec
 With UTC Function
 White LED x 8 (Dimmer)
Hi-res. download Catalogue Catalogue Catalogue
1/3" Snake Camera MO-V5606
PDF FILE
 Dimension (mm): Ø 9.3
 Image Sensor: 1/3″ CMOS
 Pixel: 728 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.35 x 7.4
 Image Area (mm): 4.6228 x 3.6112
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 13.8 V/Lux.sec
 White LED x 8 (Dimmer)