Wireless >> CMOS >> Covert Cameras
1/3" CCIQ III 960H Hidden Wi-Fi Camera
WF-C908A-4F
• Mini size and 960H pixel
▪ Sensor type: 1/3″ CMOS Color or B/W
▪ Pixel: 960 x 576
▪ Pixel size(µm): 5 x 7.4
▪ Image area(mm): 4.88 x 3.67
▪ Interface: CVBS
▪ Sensitivity: 10.9 [V/Lux*sec]
▪ Operates in 2.4GHz frequency bands compliance of IEEE 802.11b/g/n.
▪ WEP,TKIP and AES,WPA,WPA2 hardware encryption schemes.
▪ APP operation both on iOS / Android system.
▪ Resolution: Max D1/30fps
▪ Compression Algorithm: H.264 / Audio:PCM
▪ Video File Format: AVI
▪ Power Input: DC 5V Max. 1.3W
▪ APP: iOS / Android
▪ Weight: 55g
▪ with battery
1/3" CCIQ III 960H Hidden Wi-Fi Camera
WF-C902A-4F
• Mini size and 960H pixel
▪ Sensor type: 1/3″ CMOS Color or B/W
▪ Pixel: 960 x 576
▪ Pixel size(µm): 5 x 7.4
▪ Image area(mm): 4.88 x 3.67
▪ Interface: CVBS
▪ Sensitivity: 10.9 [V/Lux*sec]
▪ Operates in 2.4GHz frequency bands compliance of IEEE 802.11b/g/n.
▪ WEP,TKIP and AES,WPA,WPA2 hardware encryption schemes.
▪ APP operation both on iOS / Android system.
▪ Resolution: Max D1/30fps
▪ Compression Algorithm: H.264 / Audio:PCM
▪ Video File Format: AVI
▪ Power Input: DC 5V Max. 1.3W
▪ APP: iOS / Android
▪ Weight: 55g
▪ with battery
Idea! Ultra Mini Wireless Camera Module
DT-MJ901
▪ 1/18" Color CMOS Camera
▪ LED Light X 4 (white light LED or IR 940nm or 850nm LED optional )
▪ Pixel :320x240( NTSC )
▪ 240 TV Lines over
▪ 0.96mm/F3.0
▪ Power Supply :DC 4.2V
▪ With 900~1040 MHz (None PLL) Wireless RECEIVER MSR-C0915A
Wireless Snake Camera Highly Mobile Values Pack
KS-C470T ( Export market only )
• SNAKE CCD CAMERA
▪ 1/4" COLOR CCD CAMERA
▪ 25cm flexible cable between the mini lens and the slim camera Board
▪ Min. lllumination : 0.2Lux/F1.2
• TRANSMITTER BOX
▪ Wireless Transmitter
▪ Rechargeable Battery
▪ Charge board
▪ wireless receiver
Wireless Hidden SPY CAMERA Kit
KS-C413T-B1 ( Export market only )
▪ Covert camera hidden in Cigarette case
▪ 1/4" CCD COLOR ULTRA MINI camera
▪ Min.lllumination: 0.2Lux/F1.2
▪ With 1.2GHz Wireless Transmitter Module / Rechargeable Battery
▪ OPTION : MICROPHONE or night-vision
▪ Power Source:DC 12V
1/18" Color CMOS Camera (CCIQ)
KO-R803TW-A2 ( Export market only )
▪ Waterproof
▪ 1/18" Color CMOS Camera
▪ 320 x 240 (NTSC Only) QVGA
▪ 240 TV Lines over
▪ Shutter Speed:1/50-1/125,000
▪ 2 LUX / F1.2
▪ S/N Ratio:48 dBMin
▪ LENS:0.96mm/F2.0
▪ DC 4-12V
▪ 35 mA(Max)
Wireless Snake Combo Camera
KO-R8083TW-A2 ( Export market only )
▪ 1/4" Color CMOS Camera (CCIQ)
▪ Pixel :640x480 300K (NTSC & PAL)
▪ Resolution : Horizontal 380 TV Lines
▪ LENS: 3.9 mm F2.8 pin hole Lens
▪ Min. Illumination :0.3 Lux/ F1.2
▪ image Transfer Rate:60 fps
▪ S/N Ratio:50 dB
▪ RCA Video Output & 2.4GHz 200mW Wireless Output
▪ 200cm~ 3000cm (optional) flexible cable between the mini lens and the Transmitter
▪ Dimensions:Lens 9.2 X 39 mm , Transmitter 59 X 95 X 23 mm
Wireless Hidden SPY CAMERA Kit
KS-C403T-A2 ( Export market only )
▪ Wearable Camera Hidden In Button
▪ 1/4" CCD COLOR ULTRA MINI camera
▪ Min.lllumination :0.2Lux/F1.2
▪ With 2.4GHz Wireless TRANSMITTER BOX / Rechargeable Battery
▪ Option : Microphone night-vision
▪ Power Source:DC 12V
wireless ultra mini camera
MO-S3510W-3A-P01
wireless ultra mini camera
▪ Frequency: 2.4GHz 2414MHz
▪ Power Output 10 mW, Pixel: 648x488 , With 3.3 mm/F 2.0 lens
Wireless Hidden SPY CAMERA Kit
KS-C461MBA-A2 ( Export market only )
▪ Covert Camera Hidden In A Picture
▪ 1/4" CCD COLOR camera
▪ With Wireless Transmitter Module/ Rechargeable Battery
▪ Min.lllumination :0.2Lux/F1.2
▪ MICROPHONE built-in
▪ Power Source:DC 12V
Wireless SNAKE CAMERA Kit
KS-C499T-A2 ( Export market only )
▪ 1/4" COLOR CCD CAMERA
▪ 25cm flexible cable between the mini lens and the slim camera Board
▪ Min. lllumination : 0.2Lux/F1.4
▪ Pixel :NTSC-250K PAL-290K
▪ With 2.4GHz Wireless TRANSMITTER BOX / Rechargeable Battery
▪ Dimensions Lens:∮14.5x9.6mm Board:29x29x7mm
▪ Power Source:DC 12V
New Wireless Spy Camera Kit
BB18814U ( Export market only )
![](/image/icon/HC08803.jpg)
![](/image/icon/NR05001.jpg)
• Wearable Camera Hidden In sunglasses (UV Protection TYPE)▪ 1/4" COLOR CCD SONY Image Sensor
▪ Pixel:290K(PAL),250K(NTSC)
▪ Horizontal 350 TV Lines over
▪ Shutter Speed:1/50-1/100000
▪ W/ 3.1 mm/F2.0 LENS
▪ Power Supply : DC 9 ~ 12V
• New TX Box▪ Exquisite Design, Ultra Slim.
▪ Trim-style Lightweight.
▪ Graceful Outlook Aluminum Alloy Case.
▪ 1.2 GHz 100mW Frequency: 1080,1120,1160,1200 MHz
▪ AUDIO SUB CARRIER 5.5MHz
• New Mobile RECEIVER: MRX-1200B ▪ 4CH & Auto Switcher .
▪ Power: Li-Ion Rechargeable Battery or DC 5 V
▪ Low Power & channel LED Display
New Wireless Spy Camera Kit
BB10024 ( Export market only )
![](/image/icon/HC40001.jpg)
![](/image/icon/NR05001.jpg)
• Wearable Camera Hidden In Tie 1/4" COLOR CCD Camera
Pixel:290K(PAL),250K(NTSC)
Horizontal 350 TV Lines over
Shutter Speed:1/50-1/120000
W/ 3.7 mm/F2.0 LENS
Power Supply : DC 9 ~ 12V
• New TX BoxExquisite Design, Ultra Slim.
Trim-style Lightweight.
Graceful Outlook Aluminum Alloy Case.
1.2 GHz 100mW Frequency: 1080,1120,1160,1200 MHz
AUDIO SUB CARRIER 5.5MHz
• New Mobile Receiver: MRX-1200B 4CH & Auto Switcher .
POWER:Li-Ion Rechargeable Battery or DC 5 V
Low Power & channel LED Display
Color CMOS Camera (CCIQ)
KO-R1513TW , KO-R1613TW ( Export market only )
• Model: KO-R1513TW-A2▪ Waterproof
▪ 1/4" Color CMOS Camera
▪ 320K(NTSC only)
▪ 380 TV Lines over
▪ Shutter Speed:1/50-1/200,000
▪ 1 LUX / F1.2
▪ S/N Ratio:48 dBMin
▪ Lens:4.3mm/F2.0
▪ DC 5-12V
▪ 80 mA(Max)
• KO-R1613TW-A2▪ Waterproof
▪ 1/3" Color CMOS Camera
▪ 360K(PAL) , 250K(NTSC)
▪ 380 TV Lines over
▪ Shutter Speed:1/50-1/125,000
▪ 1 LUX / F1.2
▪ S/N Ratio:48 dBMin
▪ Lens:4.3mm/F2.0
▪ DC 5-12V
▪ 80 mA(Max)
Color CMOS Camera (CCIQ)
KO-R1613TW , KO-R1513TW , KO-R803TW ( Export market only )
![](http://www.misumi.com.tw/image/other_image/KOS161301.jpg) | ![](http://www.misumi.com.tw/image/other_image/KO80301.jpg) |
▪ Camera : Waterproof ▪ 1 LUX / F1.2 ▪ LENS:4.3mm/F2.0 ▪ DC 5-12V ▪ 80 mA(Max)
KO-R1613TW ▪ 1/3" Color CMOS Camera ▪ 360K(PAL) , 250K(NTSC) ▪ Shutter Speed:1/50-1/125,000
KO-R1513TW ▪ 1/4" Color CMOS Camera ▪ 320K(NTSC oNLY) ▪ Shutter Speed:1/50-1/200,000 |
KO-R803TW ▪ Camera : Waterproof ▪ 1/18" Color CMOS Camera ▪ 320 x 240 (NTSC Only) QVGA ▪ 240 TV Lines over ▪ Shutter Speed:1/50-1/125,000 ▪ 2 LUX / F1.2 ▪ S/N Ratio:48 dBMin ▪ LENS:0.96mm/F2.0 ▪ DC 4-12V 35 mA(Max) |
Detail
New Wireless Spy Camera Kit
BB11024 ( Export market only )
![](/image/icon/HC41001.jpg)
![](/image/icon/NR05001.jpg)
• Wearable Camera Hidden In A Bag ▪ 1/4" COLOR CCD Camera
▪ Pixel:290K(PAL),250K(NTSC)
▪ Horizontal 350 TV Lines over
▪ Shutter Speed:1/50-1/120000
▪ W/ 3.7 mm/F2.0 LENS
▪ Power Supply : DC 9 ~ 12V
• TX Box▪ Exquisite Design, Ultra Slim.
▪ Trim-style Lightweight.
▪ Graceful Outlook Aluminum Alloy Case.
▪ 1.2 GHz 100mW Frequency: 1080,1120,1160,1200 MHz
▪ Audio SUB Carrier 5.5MHz
• Mobile RECEIVER▪ MRX-1200B
▪ 4CH & Auto Switcher .
▪ POWER:Li-Ion Rechargeable Battery or DC 5 V
▪ Low Power & channel LED Display
1/3" wireless color Camera
MO-B1627AW-3T
▪ 1/3" Color CCIQ Camera
▪ Effective pixels: 510 x 492 (NTSC) & 628x 582(PAL )
▪ Resolution : Horizontal 380TV Lines
▪ Min. Illumination :1Lux at F1.2
▪ 3.1mm/F3.4
▪ Power Supply : DC 4.2V
▪ 2.4 GHz 10 mW 2414, 2432, 2450, 2468MHz
▪ W/ MICROPHONE
▪ Dimension(mm): 46 x 10mm
CMOS Wireless Camera
MO-S8610PWA-4V-P01 ( Export market only )
▪ 1/3" Color CCIQ III 960H Camera
▪ Frequency: 2.4GHz, 2414MHz, 10mW
▪ Pixel: 976 (H) x 496(V) (NTSC / PAL)
▪ Pixel size: 5.00 um x 7.40 um
▪ Effective image area: 4.88 mm x 3.67 mm
▪ HI Resolution: 710 (NTSC), 740 (PAL) TV line over
▪ Dark signal: 34.0 [mV/sec ]
▪ Sensitivity: 11.4 [V/Lux.sec]
▪ SNR: 46.4 [dB]
▪ Dynamic range: 63.5 [dB]
▪ Lens: 4.3mm/F 2.0(super cone lens)
▪ Shutter speed: 1/60~1/200,000 (NTSC), 1/50~1/170,000 (PAL)
▪ Power: DC 5~12 V
▪ Dimension(mm): 11 x 11 x 33.2
▪ Other Model(optional):
MO-S8610PWA-P02 = 2432MHz
MO-S8610PWA-P03 = 2450MHz
MO-S8610PWA-P04 = 2468MHz
2/3″ CMOS Hidden Network Camera
WF-C10408A-83
• Super low light and high-sensitivity Bag camera
▪ Sensor type: 2/3″ CMOS
▪ Resolution: 1920 x 1080 @ 30fps
▪ Pixel size(µm): 4.75 x 4.75
▪ Image area(mm): 9.12 x 5.13
▪ Interface: USB 2.0
▪ Shutter type: Rolling shutter
▪ Power: DC 5V
▪ Built-in microphone
▪ Standards: 802.11b/g/n
▪ Operating Frequency: 2.412 - 2.483GHz
▪ i-PEX connector & PCB antenna
▪ Real-time clock
▪ Support SD card 128GB(max)
▪ Support APP operation(REC., Motion REC., Snapshot)
Wireless Hidden SPY CAMERA Kit
KS-C400T-A2( Export market only )
▪ Wearable Camera Hidden In A Tie
▪ 1/4" CCD COLOR ULTRA MINI camera
▪ Min.lllumination :0.2Lux/F1.2
▪ With 2.4GHz Wireless TRANSMITTER BOX / Rechargeable Battery
▪ Pixel:290K(PAL),250K(NTSC)
▪ Horizontal 350 TV Lines over
▪ Shutter Speed:1/50-1/120000
▪ W/ 3.7 mm/F2.0 LENS
▪ OPTION : MICROPHONE or night-vision
▪ Power Source:DC 12V
Special Price
KO-N26310AW, MO-N26310A ( Export market only )
Special Price ![](http://www.misumi.com.tw/image/MPX13104.jpg)
KO-N26310AW wireless spy camera Kit (TX built-in)
MO-N26310A Wire type Camera
Lens Cover ( 6 Type ) Changeable