Wireless >> Transmit >> CVBS Wireless Moudle
Wireless Transmitter
MST-AD001 ( Export market only )
▪ RF Transmitter
▪ Power Input: DC 5V
▪ Power Current: 60 mA
▪ Power Output: 10mW
▪ Video Intput: 1Vp-p
▪ Audio Intput: 1Vp-p Max
▪ Frequency 2414, 2432, 2450, 2468MHz
▪ Sub Carrier: 6.5 MHz
▪ Dimensions (mm): 9 x 19
Wireless covert listening device
MST-TR01 series
▪ MST-TR01 has digital encryption security mechanism.
▪ When MST-TR01 is transmitting signals, there is no need to worry about the interception of the signal content by third party.
▪ When used indoors, the signal can be transmitted and received vertically from 3 to 4 floors.
▪ When used outdoors, the signal transmission and receiving distance can reach 200 to 300 meters.
▪ The transmitter uses a high-sensitivity Knowles microphone
▪ Mic. Effective Range: 10m around
▪ Average Transmitting Range: 200m~300m
▪ Specific power consumption: 100mA
▪ Output Power: 50mW
▪ Receiving sensitivity: -97dBm/ RF data Rate = 512Kbps, Codec Sample Rate = 8KHz /16bit
▪ Encryption: A-law
▪ Bandwidth: 512K
▪ Frequency band: UHF
▪ 419 – 421MHz
▪ Model:(specify when ordering)
MST-TR01(microphone on board)
MST-TR01-8300(with external high sensitivity microphone)
MST-TR01-3300(with external high sensitivity microphone)
▪ Receiver Model: MSR-TR01
Mini DVR + Wireless Transmitter
KDM-AB2-P
• Mini DVR + 2.4GHz/200mW Wireless Transmitter
▪ SD/MMC. card slot (support up to 32GB)
▪ Video out/in: TV out /AV in (NTSC PAL)
▪ AV recorder resolution: 640 x 480(VGA) / max 30 fps.
Perfect for
Law enforcement, Spy tool
Wireless Transmitter
MST-FM20
▪ RF TRANSMITTER
▪ Power ootput :(DB/MW) 0 DB=1MW
▪ Modulate:FM
▪ Frequency: 800MHz-2400MHz (977MHz)
▪ power intput: DC 3.3V (DC 2~5V)
▪ power consuption: 5mA
▪ wideo intput: 1Vpp
▪ weight: 2g
▪ Diamension: 6.4mm(D)x 2.8mm
Wireless Transmitter
MST-FM10
RF TRANSMITTER
Power ootput :(DB/MW) 0 DB=1MW
Modulate:FM
Frequency:50MHz-1000MHz
power intput: 3-6V
power consuption: 5mA
wideo intput: 1Vpp
weight: 2g
Diamension (mm): 4 x 5.9
Wireless Transmitter
MST-AB2000 , MST-AB5000 ,MST-BB2000 , MST-BB5000( Export market only )
Model: MST-AB2000▪ RF Transmitter
▪ Power Input: DC 12V
▪ Power Current: 900 mA
▪ Power Output: 2W▪ Video Input: 1Vp-p Composite Video
▪ Audio Input: 2Vp-p Max
▪ Frequency:2413,2432,2451,2470 MHz▪ Sub Carrier: 5.5 MHz
▪ Dimension: 102(W)x90(L)x63.4(H)mm
Model: MST-BB2000▪ RF Transmitter
▪ Power Input: DC 12V
▪ Power Current: 900 mA
▪ Power Output: 2W▪ Video Input: 1Vp-p Composite Video
▪ Audio Input: 2Vp-p Max
▪ Frequency: 1080,1120,1160,1200 MHz▪ Sub Carrier: 5.5 MHz
▪ Dimension: 102(W)x90(L)x63.4(H)mm
Model: MST-AB5000▪ RF Transmitter
▪ Power Input: DC 12V
▪ Power Current: 2A (MAX)
▪ Power Output: 5W▪ Video Input: 1Vp-p Composite Video
▪ Audio Input: 2Vp-p Max
▪ Frequency: 2413,2432,2451,2470 MHz▪ Sub Carrier: 5.5 MHz
▪ Dimension: 97(W)x90(L)x60(H)mm
Model: MST-BB5000▪ RF Transmitter
▪ Power Input: DC 12V
▪ Power Current: 2A (MAX)
▪ Power Output : 5W▪ Video Input: 1Vp-p Composite Video
▪ Audio Input: 2Vp-p Max
▪ Frequency: 1080,1120,1160,1200 MHz ▪ Sub Carrier: 5.5 MHz
▪ Dimension: 97(W)x90(L)x60(H)mm
NEW TRANSMITTER BOX
TXT-BOX ( Export market only )
All type:TXT-AB2 , TXT-AB6 , TXT-BB1 , TXT-BB5▪ Power Output :100mW , 200mW , 500mW , 600mW
▪ Frequency 1200 ~ 2400MHz
▪ Dimension:55x70X15mm(100 , 200mW) ; 55x86x20mm(500 , 600mW)
▪ Rechargeable Battery
![](/image/other_image/txt-box-02.jpg)
wireless ultra mini camera
MO-B3506-3S-PW
▪ Frequency: 1.2GHz 1080MHz
▪ Power Output 10 mW
▪ Pixel: 648 x 488
▪ With 3.1 mm / F 3.4 lens
WIRELESS TRANSMITTER
MST-AB020M ( Export market only )
▪ Power Output 200mW
▪ Video Input 1Vp-p Composite Video
▪ Audio Input 2Vp-p Max
▪ Frequency:2413,2432,2451,2470 MHz
▪ AUDIO SUB CARRIER 5.5MHz
WIRELESS TRANSMITTER
MST-AB050M ( Export market only )
▪ Power Output 500mW
▪ Video Input 1Vp-p Composite Video
▪ Audio Input 2Vp-p Max
▪ Frequency:2413,2432,2451,2470 MHz
▪ AUDIO SUB CARRIER 5.5MHz
WIRELESS TRANSMITTER
MST-BB050M ( Export market only )
▪ Power Output 500mW
▪ Video Input 1Vp-p Composite Video
▪ Audio Input 2Vp-p Max
▪ Frequency: 1080,1120,1160,1200 MHz
ULTRA MINI WIRELESS TRANSMITTER
MST-A1NP ( Export market only )
▪ Power Output 1mW
▪ Video Input 1Vp-p Composite Video
▪ Frequency: Adustable 900- 2400MHz(NON-PLL)
▪ Dimension(mm) : 8 ×11mm
WIRELESS TRANSMITTER
MST-AB100M ( Export market only )
▪ 2.4GHZ BAND frequency transmission.
▪ Compact size module, high output power (1Watt).
▪ Highly integrated circuit / High power output (1Watt).
▪ 4 channels D:P switch selectable.
▪ High Reliability / linearity AlGaAs/GaAs FET power Amplifier module.
▪ Using digital phase-Lock-Loop circuit without temperature drifting problem.
▪ Built-in 8V Regulator.
WIRELESS TRANSMITTER
MST-BB200M ( Export market only )
▪ 4 channels slide switch selectable.
▪ Power Input DC 12V
▪ Power Output 2 W
▪ Power Current 850 mA
▪ Video Input 1Vp-p
▪ Audio Input 1Vp-p
▪ Frequency 1080, 1120, 1160, 1200 MHz.
Wireless Transmitter
MST-AD010S
▪ RF Transmitter
▪ Power Output 100 mW
▪ Sub Carrier 6.5 MHz
▪ Frequency: 2414, 2432, 2450, 2468 MHz▪ Power Input:DC 5V
▪ Video Input: 1Vp-p
▪ Audio Input: 2Vp-p
▪ Dimension:15x15mm
Wireless Transmitter
MST-AD005
▪ RF Transmitter
▪ Power Output 10 mW
▪ Sub Carrier 6.5 MHz
▪ Frequency: 2414, 2432, 2450, 2468MHz▪ Power Input: DC 3.3V
▪ Video Input: 1Vp-p
▪ Audio Input: 1Vp-p
▪ Dimension (mm): 38.1 x 18.4