PRODUCT
Lens >> VGA Lens >> Size(< M7)
Pinhole Lens LP10065-70LIR-31 ,LP10065-50LIR-31
 With 4 pcs LED
 1.498 mm / F 5.0 / F 7.0
 With IR filter, G-type
 Image Circle (mm): Ø 2.4
 F.O.V (D): 65° (1/10")
Hi-res. download Catalogue Catalogue Catalogue
Board Lens L2110LIR-M5.5-52
 With 6 pcs LED
 2.1 mm / F 10 (M 5.5 x P 0.35)
 With IR filter, G-type
 Image Circle (mm): 1/4"
 F.O.V (D/H/V): 125° / 96° / 72° (1/4")
Hi-res. download Catalogue Catalogue Catalogue
High DOF Lens LP3470IRT-M5
 3.4 mm / F 7.0 (M 5 x P 0.35)
 With IR filter, flat type
 Image Circle (mm): 1/4"
 F.O.V (D/H/V): 67° / 56° / 43° (1/4")
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens LP50025IRF-M5.5, LP50070IRF-M5.5
 5.0 mm / F 2.5 / F 7.0 (M 5.5 x P 0.35)
 With IR filter, flat type
 Image Circle (mm): 1/5"
 F.O.V (D): 70° (1/5")
 TTL (mm): 7.74
 CRA: 19°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens LP0536IR-1.6
 0.5 mm / F 3.6
 With IR filter, flat type
 Image Circle (mm): 1/18"
 F.O.V (D): 91° (1/18")
 Distortion: -2%
 TTL (mm): 2.25
 CRA: 14.8°

Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens LP09830IR-M2.1-55
 0.98 mm / F 3.0 (M 2.1 x P 0.15)
 With IR filter
 Image Circle (mm): 1/18"
 F.O.V (D): 55° (1/18")
Hi-res. download Catalogue Catalogue Catalogue
High DOF Lens LP60045IR-M4
 6.0 mm / F 4.5 (M 4 x P 0.35)
 With IR filter, flat type
 Image Circle (mm): 1/4"
 F.O.V (D/H/V): 47° / 38° / 28.5° (1/4")
 TTL (mm): 9.65
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens LP1532IR-3.1
 1.498 mm / F 3.2 / F 5.0 / F 7.0
 With IR filter
 Image Circle (mm): Ø 2.4
 F.O.V (D/H/V): 65° (1/10")
 Distortion: 5%
 TTL (mm): 2.2
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens LP10062IR-M
 1.43 mm / F 3.2
 With IR filter, flat type
 Image Circle (mm): Ø 2.0
 F.O.V (D/H/V): 62° (1/10")
Hi-res. download Catalogue Catalogue Catalogue
Board Lens L2126IR-M5.5
 2.1 mm / F 2.6 (M 5.5 x P 0.35)
 With IR filter, G-type
 Image Circle (mm): 1/4"
 F.O.V (D/H/V): 143.3° / 103.6° / 74.4° (1/4")
 Distortion: <-64.3%
 TTL (mm): 11.81
 CRA: 10.73°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens LP15032IRF-M3.5
 1.498 mm / F 3.2 / F5.0 / F7.0 (M 3.5 x P 0.35)
 With IR filter, G-type
 Image Circle (mm): Ø 2.4
 F.O.V (D): 75° (1/8")
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens LP11128IR-M3.5
 0.878 mm / F 5.0 (M 3.5 x P 0.2)
 With IR filter
 Image Circle (mm): Ø 1.9
 F.O.V (D): 120° (1/10")
 Distortion: <8%
 TTL (mm): 3
 CRA: <13°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens LP18528IR-M4
 1.85 mm / F 2.8 (M 4 x P 0.3)
 With IR filter
 Image Circle (mm): Ø 2.3
 F.O.V (D): 64° (1/10")
 Distortion: <1%
 TTL (mm): 2.2
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens LP2839IR-M5
 2.84 mm / F 3.9 (M 5 x P 0.35)
 With IR filter
 Image Circle (mm): Ø 6.0
 F.O.V (D/H/V): 74.7° / 56.0° / 94.5° (1/3")
 TTL (mm): 5.5
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens LP2839IR-M5.5
 2.84 mm / F 3.9 (M 5.5 x P 0.35)
 With IR filter
 Image Circle (mm): Ø 6.0
 F.O.V (D/H/V): 104.6° / 137.7° / 77°
 TTL (mm): 5.41
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens LP34737IRT-M5, LP3470IRT-M5
 3.47 mm / F 3.7 / F 7.0 (M 5 x P 0.35)
 With IR filter
 Image Circle (mm): Ø 4.86
 F.O.V (D/H/V): 61.6° / 46.4° / 77.3° (1/4")
 Distortion: <-16.8%
 TTL (mm): 5.86
Hi-res. download Catalogue Catalogue Catalogue
High DOF Lens L2110IR-M5.5-52
 2.1 mm / F 2.5 / F 10 (M 5.5 x P 0.35)
 With IR filter, G-type
 Image Circle (mm): Ø 5.12



Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens LP35135IR-M5.5
 3.51 mm / F 3.5 (M 5.5 x P 0.35)
 With IR filter, G-type
 Image Circle (mm): Ø 6.2
 F.O.V (D/H/V): 101.5°
 Distortion: <-14%
 CRA: 28°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens LP50035IR-M5.5, LP50070IR-M5.5
 5.0 mm / F 3.5 / F 7.0 (M 5.5 x P 0.35)
 With IR filter
 Image Circle (mm): 1/3"
 F.O.V (D/H/V): 68.4° / 55.1° / 41.68° (1/3")
 TTL (mm): 7.96
Hi-res. download Catalogue Catalogue Catalogue
Board Lens L09520IR-M7
 0.95 mm / F 2.0 (M 7 x P 0.35)
 With IR filter
 Image Circle (mm): Ø 5.0

Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens LP60060IRC-M4
 6.0 mm / F 6.0 (M 4 x P 0.35)
 With IR filter, cone type
 Image Circle (mm): Ø 4.5
 F.O.V (D/H/V): 22° (1/4")

Hi-res. download Catalogue Catalogue Catalogue
Board Lens L22820IR-M7
 2.28 mm / F 2.0 (Cap 9 mm / M 7 x P 0.5)
 With IR filter, G-type
 Image Circle (mm): Ø 4.8
 F.O.V (D/H/V): 139.3° / 98.5° / 70.5° (1/4")
 Distortion: <1%
 TTL (mm): 12.42

Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens LP28339IRF-M7-01, LP28339IRF-M5
 With AR filter, G-type
 Image Circle (mm): Ø 6.0
 F.O.V (D/H/V): 140° / 102.6° / 79° (1/3")
 Distortion: <-57%
 TTL (mm): 4.77
 CRA: <28°

LP28339IRF-M7-01
 2.8 mm / F 3.9 (M 7 x P 0.5)

LP28339IRF-M5
 2.8 mm / F 3.9 (M 5 x P 0.35)

Hi-res. download Catalogue Catalogue Catalogue
Board Lens L21633IR-M5.5-54
 2.16 mm / F 3.3 (M 5.5 x P 0.35)
 with IR filter
 Image Circle (mm):Ø 5.1
 FOV (D/H/V): 150° / 92° / 66.4° (1/4")
Hi-res. download Catalogue Catalogue Catalogue
Board Lens L23026IR-M5.5-53
 2.3 mm / F 2.6 / F 4.0 / F 5.0 / F 7.0 / F 10 (M 5.5 x P 0.35)
 With IR filter, G-type
 Image Circle (mm): Ø 5.16
 F.O.V (D/H/V): 144º / 74º / 104º (1/3.5")
 Distortion: <-25%
 TTL (mm): 10.05
 CRA: 25°
 With 8 pcs LED(white, IR 940 nm, IR 850 nm- Specify when ordering)
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens LP28339IRV-M7
 2.83 mm / F 3.9 (M 7 x P 0.5)
 With IR filter, Super cone type
 Image Circle (mm): Ø 6.0
 F.O.V (D/H/V): 97.7° / 76.7°/ 57° (PC1030)
 TTL (mm): 5.5
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens LP3535IRC-M7
 3.5 mm / F 3.5 (M 7 x P 0.5)
 With IR filter, Cone Type
 Image Circle (mm): Ø 6.2
 F.O.V (D/H/V): 101° (1/3")
 Distortion: <-14%
 TTL (mm): 5.92
 CRA: 28°
Hi-res. download Catalogue Catalogue Catalogue
Board Lens L21526IR-M5.5
 2.15 mm / F 2.6 (M 5.5 x P 0.35)
 With IR filter, G-type
 Image Circle (mm): Ø 4.5
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens LP3535IR-M7
 3.5 mm / F 3.5 (M 7 x P 0.5)
 With IR filter, flat Type
 Image Circle (mm): Ø 6.2
 F.O.V (D/H/V): 101° (1/3")
 Distortion: <-14%
 TTL (mm): 5.92
 CRA: 28°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens LP34737IRF-M7
 3.47 mm / F 3.7 (M 7 x P 0.5)
 With IR filter, flat type
 Image Circle (mm): Ø 6.0
 F.O.V (D/H/V): 82.4° / 65.0° / 50.8° (1/4")
 Distortion: <-9.22%
 TTL (mm): 5.75
 CRA: <24.77°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens LP34737IRF-M7-03
 3.47 mm / F 3.77 (M 7 x P 0.35)
 With IR filter, flat type
 Image Circle (mm): Ø 4.5
 F.O.V (D/H/V): 82.5° / 65° / 51° (1/4")
 Distortion: <-9.22%
 TTL (mm): 6.0
 CRA: <24.77°
Hi-res. download Catalogue Catalogue Catalogue
CCTV Lens LP37045ARF-M7
 3.7 mm / F 4.5 (M 7 x P 0.5)
 With AR filter, flat type
 Image Circle (mm): Ø 6.0
 F.O.V (D/H/V): 92° (1/3")
 TTL (mm): 6.7
 CRA: <22°
Hi-res. download Catalogue Catalogue Catalogue
CCTV Lens LP43020IR-M7
 4.3 mm / F 2.0 (M 7 x P 0.5)
 With IR filter
 Image Circle (mm): Ø 6.0
 F.O.V (D/H/V): 100° (1/3")

Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens LP63844IR-M7
 6.38 mm / F 4.4 (M 7 x P 0.5)
 With IR filter, flat type
 Image Circle (mm): Ø 7.74
 F.O.V (D/H/V): 62.8° / 50.8° / 37.4° (1/11")
 Distortion: <4.4%
 CRA: <22.6°
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

Dernière newsletter

Obtenez des informations sur les produits nouveaux et les plus vendus. de MISUMI.
More


Abonnez-vous à notre newsletter pour obtenir de nouvelles informations.