PRODUCT
Accessory>> Lens Extension
CCTV Lens Accessories K6-M070506
 Lens Conversion Tube Set
 M 7 to M 5
Hi-res. download Catalogue Catalogue Catalogue
CCTV Lens Accessories K6-M0705506
 Lens Conversion Tube Set
 M 7 to M 5.5
Hi-res. download Catalogue Catalogue Catalogue
CCTV Lens Accessories K6-M0706
PDF FILE
 Lens Extension Tube Set
 M 7
Hi-res. download Catalogue Catalogue Catalogue
CCTV Lens Accessories K6-M070906
 Lens Extension Tube Set
 M 7 to M 9
Hi-res. download Catalogue Catalogue Catalogue
CCTV Lens Accessories K6-M0712045
 Lens Extension Tube Set
 M 7 to M 12
Hi-res. download Catalogue Catalogue Catalogue
CCTV Lens Accessories K6-M0912045
 Lens Conversion Tube Set
 M 9 to M 12
Hi-res. download Catalogue Catalogue Catalogue
CCTV Lens Accessories K6-M1006
 Lens Extension Tube Set
 M 10
Hi-res. download Catalogue Catalogue Catalogue
CCTV Lens Accessories K6-M1006035
PDF FILE
 Lens Extension Tube Set
 M 10 to M 6
Hi-res. download Catalogue Catalogue Catalogue
CCTV Lens Accessories K6-M100706
 Lens Conversion Tube Set
 M 10 to M 7
Hi-res. download Catalogue Catalogue Catalogue
CCTV Lens Accessories K6-M100904
 Lens Extension Tube Set
 M 10 to M 9
Hi-res. download Catalogue Catalogue Catalogue
CCTV Lens Accessories K6-M101206
 Lens Conversion Tube Set
 M 10 to M 12
Hi-res. download Catalogue Catalogue Catalogue
CCTV Lens Accessories K6-M1206
 Lens Extension Tube Set
 M 12
Hi-res. download Catalogue Catalogue Catalogue
CCTV Lens Accessories K6-M120904
 Lens Conversion Tube Set
 M 12 to M 9
Hi-res. download Catalogue Catalogue Catalogue
CCTV Lens Accessories MS-K6
PDF FILE
Extension Tube Kit
 Attached between lens and camera
 Reduces minimum focusing distance
 40mm, 20mm, 10mm, 5mm, 0.5mm
Hi-res. download Catalogue Catalogue Catalogue
Board Lens fixer MS-9230
PDF FILE
 5mm Metal-Silver
 C Mount Ring
Hi-res. download Catalogue Catalogue Catalogue
Board Lens fixer MS-9130
PDF FILE
 5mm Metal-Silver
 C Mount Ring
Hi-res. download Catalogue Catalogue Catalogue
Board Lens fixer MS-9030
PDF FILE
 5mm Plastic
 C Mount Ring
Hi-res. download Catalogue Catalogue Catalogue
CCTV Lens Accessories MS-9336-M12, MS-9336-M10, MS-9336-M9, MS-9336-M7-01, MS-9336-M7-02
PDF FILE
 MS-9336-M12
 Board lens fixer for M12 x P0.5 board lens
 Dimensions(mm): (D)16 x (H)4

 MS-9336-M10
 Board lens fixer for M10 x P0.5 board lens
 Dimensions(mm): (D)11.5 x (H)1.1

 MS-9336-M9
 Board lens fixer for M9 x P0.5 board lens
 Dimensions(mm): (D)11.8 x (H)1.5

 MS-9336-M7-01
 Board lens fixer for M7 x P0.5 board lens
 Dimensions(mm): (D)9 x (H)1.1

 MS-9336-M7-02
 Board lens fixer for M7 x P0.35 board lens
 Dimensions(mm): (D)9 x (H)1.1


Hi-res. download Catalogue Catalogue Catalogue
CCTV Lens Accessories APAA-OT14-03
 Lens Conversion Tube Set
 M 14 to M 10
Hi-res. download Catalogue Catalogue Catalogue
CCTV Lens Accessories APAA-OT15-01
 Lens extension tube set
 M 14 to M 12
Hi-res. download Catalogue Catalogue Catalogue
CCTV Lens Accessories MS-9336P-M12
PDF FILE
 M12 x P0.5 Board lens flat fixer
 Diameter(mm) : (D)15 / high: 1.5

Hi-res. download Catalogue Catalogue Catalogue
CCTV Lens Accessories MS-9126
PDF FILE
 S Mount to C Mount Ring
 Dimensions (mm): Ø 31 x 9.2
 Metal-Black
 With MS-9336-M12 (M 12 x P 0.5 Fixer)