PRODUCT
Camera Housing
CAMERA HOUSING MS-9006
 CAMERA HOUSING  
 100(w) x 110(h) x 390(L) mm
 Weight:2700g
 MS-9006H :/W Heater
 MS-9006B :/W Blower
 MS-9006HB :/W Heater , Blower
Hi-res. download Catalogue Catalogue Catalogue
CAMERA HOUSING MS-9016
 Outdoor aluminum / beige or silver  
 142(w) x 115(h) x 400(d) mm
 Weight:1250g
 MS-9016H :/W Heater
 MS-9016B :/W Blower
 MS-9016HB :/W Heater , Blower
Hi-res. download Catalogue Catalogue Catalogue
CAMERA HOUSING MS-9010
 Outdoor aluminum / grey  
 110(w) x 115(h) x 390(d) mm
 Weight:1200g
 MS-9010H :/W Heater
 MS-90106B :/W Blower
 MS-9010HB :/W Heater , Blower
Hi-res. download Catalogue Catalogue Catalogue
CAMERA HOUSING, ON SALE MS-9210
camera housing, camera mount, camera box, with bracket, Weatherproof Heavy Duty Aluminum
 Outdoor aluminum / grey  
 110(w) x 115(h) x 250(d) mm
 Weight:800g
 MS-9210H :/W Heater
 MS-92106B :/W Blower
 MS-9210HB :/W Heater , Blower