CMOS-analog |
AHD |
AHD signal-mini 4pin(male) |
CVI |
CVI signal-mini 4pin(male) |
ED |
Rigid camera type (endoscope) |
HS |
Hidden type |
KDO |
Wireless kit (included camera, transmitter, receiver) |
KO |
Wireless kit (included camera, transmitter, receiver) |
MJ |
Phone plug(D2.5mm) |
MO |
Mini 4pin(male) |
MQ |
Waterproof 4pin(male) |
MX |
Low light type-mini 4pin(male) |
PVI |
PVI signal-mini 4pin(male) |
TVI |
TVI signal-mini 4pin(male) |
CMOS-digital |
EDD |
Rigid camera type (endoscope) and USB 2.0 A type connector |
FMD |
USB 2.0 A type and snapshot & freeze function ( 2588 chip) |
FMM |
Micro USB OTG B type and snapshot & freeze function ( 2588 chip) |
FMT |
USB type C (UVC) and snapshot & freeze function ( 2588 chip) |
FTD |
USB 2.0 A type (UVC) snapshot & freeze function ( 1688 chip) |
FTM |
Micro USB OTG B type and snapshot & freeze function ( 1688 chip) |
FTT |
USB type C (UVC) snapshot & freeze function ( 1688 chip) |
FXD |
USB 2.0 A type (UVC) snapshot & freeze function ( with external 1688 chip) |
FXM |
Micro USB OTG B type and snapshot & freeze function ( with external 1688 chip) |
FXT |
USB type C (UVC) snapshot & freeze function ( with external 1688 chip) |
HD |
USB type A ( with external H.264 chip)/30fps |
HM |
Micro USB type B (with external H.264 chip)/30fps |
HSD |
Hidden type (USB A connector) |
HSM |
Hidden type (Micro USB OTG B type connector) |
HST |
Hidden type (USB A connector) |
HT |
USB type C (with external H.264 chip)/30fps |
KD |
USB 2.0 A type, sensor board to power board have cable length 30cm (ultra slim board) |
KT |
USB type C, sensor board to power board have cable length 30cm (ultra slim board) |
KM |
Micro USB OTG B type, sensor board to power board have cable length 30cm (ultra slim board) |
MD |
USB 2.0 A type (with external 1688 chip) |
MM |
Micro USB OTG B type ( 2588 chip) |
MT |
USB type C (2588 chip) |
RD |
Robot camera series USB 2.0 A type (1688 chip) |
RM |
Robot camera series Micro USB OTG B type (with external 1688 chip) |
RT |
Robot camera series USB type C (with external 1688 chip) |
SD |
USB 2.0 A type ( 2630 chip)/30fps |
SFD |
USB 3.0 connector (A type)/USB 2.0 interface /snapshot & freeze function (2588 chip) |
SFTD |
USB 3.0 connector (A type)/USB 2.0 interface(UVC) snapshot & freeze function ( 1688 chip) |
SFXD |
USB 3.0 connector (UVC) snapshot & freeze function ( with external 1688 chip) / 30fps |
SM |
Micro USB 2.0 OTG B type ( 2630 chip)/30fps |
SMD |
USB 3.0 connector (A type)/USB 2.0 interface ( 2588 chip) /30fps |
SRD |
Robot camera series USB 3.0 connector (A type)/USB 2.0 interface (1688 chip) |
SSD |
USB 3.0 A type (2630 chip)/60fps |
ST |
USB 2.0 type C (2630 chip)/30fps |
STD |
USB 3.0 connector (A type)/USB 2.0 interface ( 1688 chip) / 30fps |
SVD |
USB 3.0 A type (with external 5830 chip)/60fps |
SVT |
USB type C (with external 5830 chip)/60fps |
SXD |
USB 3.0 connector (A type)/USB 2.0 interface ( with external 1688 chip) / 30fps |
FYD |
USB 3.0 A type (with external 2630 chip)/60fps (model: B31105 series) ; USB 3.0 A type (with external M5288 chip on connector)/30fps (model: B36305 series) |
TD |
Hidden type(USB A connector) |
THD |
USB 3.0 A type (with M5288 chip-ISP on board)/30fps |
THT |
USB 3.0 USB type C (with M5288 chip-ISP on board)/30fps |
TM |
Micro USB OTG B type (1688 chip) |
TT |
USB type C (1688 chip) |
YD |
USB 3.0 A type (with external 2630 chip on connector)/60fps (model: B31105 series) ; USB 3.0 A type ( with external M5288 chip on connector)/30fps (model: B36305 series) |
XD |
USB 2.0 A type ( with external 1688 chip) |
XM |
Micro USB 2.0 OTG B type (with external 1688 chip) |
XT |
USB 2.0 type C (with external 1688 chip) |
YD |
USB 2.0 A type (with external 2630 chip)/30fps |
YM |
Micro USB 2.0 OTG B type (with external 2630 chip)/30fps |
YT |
USB 2.0 type C (with external 2630 chip)/30fps |
Section 2 |
B |
module type |
BL |
module type(left side view) |
F |
Square type (iron enclosure) with bracket |
Section 1 is "MO", camera connector will be RCA(male)/DC JACK (* available for Tube type) |
FPC |
Flexible printed circuit camera |
L |
Snake type (with flexible iron pipe protect cable) |
M |
with motion detect function |
N |
Square type (hidden) |
NL |
Square type (plastic enclosure) side view or up view |
NS |
Small square type (hidden) with bracket |
P |
Square type (plastic enclosure) with bracket |
R |
Bullet type with bracket |
S |
Forming type (built in epoxy resin) |
SL |
Forming type side view(built in epoxy resin) |
T |
Tube type |
TCAM |
Dual camera |
V |
Tube type with LED and dimmer |
W |
Waterproof type |
Z |
Slim forming type |
ZL |
Slim forming type side view |
Section 4 |
A |
with microphone |
AD |
with microphone (MS-3300) *available for analogy series |
AG |
with microphone (MS-8300) *available for analogy series |
C |
Camera with cable length
|
Concealed lid (available for R5910C-3G, R5610C-3G ) |
D |
Down view |
E |
with OSD function(analog), GPIO pin(digital) |
J |
Camera frame rate is fixed at 60 fps (available for MD-T1003 series) |
K |
Camera frame rate is fixed at 15 fps |
KL |
Camera frame rate is fixed at 15 fps and with LED |
L |
Camera with LED |
LC |
Camera with cable length and LED |
LH |
Camera with cable length and MS LED(high brightness LED) |
LSC |
Camera with cable length and LED and with thread on tube back (available for MO-T3506 / MO-T35506 series) |
LW |
4 wires output (with LED) |
Q |
Spring cable (available for MD-N41xx series) |
R |
Round type (available for MD-B31114, TD-B31109, TD-B20908) |
S |
Straight cable (available for MD-N41xx series) |
SW |
with thread on tube back (available for MO-T3506 series) |
U |
Up view |
Q |
Spring cable (available for MD-N41xx series) |