Misumi MO-L1003 is a “snake camera” with bendable wire.
With less than half a centimetre in diameter, the MO-L1003 snake camera can get into a lot of hard-to-reach places, making it a useful medical device and a very handy industrial inspection gadge. Medical camera: Endoscope, Borescope Industrial inspection camera: Pipeline, Air duct, Sewage, Oil, Gas, Well, Construction, Ceiling, Aircraft, Automobile
Model | Dimension(mm) | LED | Pixel | Format | System |
---|---|---|---|---|---|
MO-L1003 | (D)3.8 | 4 | 400 x 400 | 1/10" CMOS | NTSC/PAL |
MD-L1003 | (D)3.8 | 4 | 400 x 400 | 1/10" CMOS UVC | UVC |
MO-L833 | (D)3.9 | 4 | 320 x 240 | 1/18" CMOS | NTSC |
MX-L1004 | (D)4.5 | 4 | 640 x 480 | 1/10" CMOS | NTSC/PAL |
MO-L13R3 | (D)5 | 4 | 642 x 484 | 1/13" CMOS | NTSC/PAL |
MO-L0804 | (D)5.5 | 4 | 656 x 496 | 1/8" CMOS | NTSC/PAL |
MO-L8F4 | (D)5.5 | 4 | 648 x 488 | 1/8" CMOS | NTSC/PAL |
MO-L8S4 | (D)5.5 | 4 | 648 x 488 | 1/8" CMOS | NTSC/PAL |
MO-L1204 | (D)5.5 | 4 | 720 x 525(NTSC), 720 x 625(PAL) | 1/12" CMOS | NTSC/PAL |
MX-L1204 | (D)5.5 | 4 | 720 x 480(NTSC/ ITU-601), 720 x 576(PAL/ ITU-601) |
1/12" CMOS | NTSC/PAL |
MD-L21106 | (D)6 | 6 | 1280 x 720(HD) | 1/9" CMOS | NTSC/PAL |
MO-L3506 | (D)8 | 8 | 648 x 488 | 1/4" CMOS | NTSC/PAL |
MO-T806L | (D)9.2 | 4 | 648 x 488 | 1/4" CMOS | NTSC/PAL |
MO-L3509 | (D)9.1 | 4 | 648 x 488 | 1/4" CMOS | NTSC/PAL |
MD-L4010 | (D)10 | 10 | 1280 x 720 /YUV 10fps/ MJPEG 1~30fps/ H.264 1~24fps 640 x 400 1~30 fps, 320 x 200 1~30 fps |
1/4" CMOS UVC | UVC |
MX-L95710 | (D)10 | 8 | 648 x 488 | 1/4" CMOS B/W | NTSC/PAL |
ED-3005 | (D)11 | 10 | 728 x 488 | 1/3" CMOS | NTSC/PAL |
MO-L1675 | (D)15 | 4 | 360 k(PAL) ; 250 k(NTSC) | 1/3" CMOS | NTSC/PAL |
MO-L3575 | (D)15 | 4 | 648 x 488 | 1/4" CMOS | NTSC/PAL |
MO-V3575V | (D)15 | 4 | 648 x 488 | 1/4" CMOS | NTSC/PAL |
MO-L5516 | (D)16 | 3 (high power) | 648 x 488 | 1/3.7" CMOS | NTSC/PAL |
NOTE:
1. Camera dimension may change, depending on different lens selected
2. LED light can be added to all camera by request. LED: white LED(standard), IR 940nm LED, IR 850nm LED(ordering in advance)
3. Cable length: Ordering in advance