Misumi provides a variety of mini camera modules for Industrial inspection, Medical endoscope, Surveillance system, Law enforcement, Wildlife observation, and many other camera applications that require image capturing device. Besides ultra mini camera, our expertise in camera lens, IR light, and the use of special camera material enable Misumi cameras to become the master in disguise. Misumi also offers wifi video router module, UVC grabber/streaming media player module to enhance image capturing and displaying functions.

TUBE CAMERA SERIES

Image Model Dimension(mm) LED pixel Format CVBS OUTPUT UVC OUTPUT
MO-T1001 MO-T1001 (D)1.6 N/A 400 x 400 1/18" CMOS NTSC/PAL
 
MO-T1001L MD-T1001 (D)1.6 N/A 400 x 400 1/18" CMOS   UVC
MO-T1001L MO-V1001L (D)2.5 3 400 x 400 1/18" CMOS NTSC/PAL  
MO-T1001L MD-V1001L (D)2.5 3 400 x 400 1/18" CMOS   UVC
MO-T1003L MO-V1003TL (D)3.8x13.7 4 400 x 400 1/10" CMOS NTSC/PAL  
MD-V1003TL (D)3.8x13.7 4 400 x 400 1/10" CMOS UVC   UVC
MO-T10013 MO-V1003L (D)3.8x13.7 4 400 x 400 1/10" CMOS NTSC/PAL  
PDF FILE MO-V833L (D)3.9x15 4 320 x 240 1/18" CMOS NTSC/PAL  
PDF FILE MD-V833L (D)3.9x15 4 320 x 240 1/18" CMOS   *with UVC converter board
MD-V20904L MD-V20904L (D)4.2x21.5 6 1280 x 720 (HD) 1/9" CMOS   UVC
PDF FILE MX-V1004L (D)4.5 6 640 x 480 1/10" CMOS NTSC/PAL *with UVC converter board
MO-T13R3L MO-V13R3L-90 (D)5x15(90degree)
4 642 x 484 1/13" CMOS NTSC/PAL *with UVC converter board
MD-V31105L MD-V31105L (D)5.4x23 6 1920 x 1080 (full HD) 1/6" CMOS   UVC
MO-T8F4L MO-V8F4L (D)5.5x27 4 648 x 488 1/8" CMOS NTSC/PAL
Endoscope application
*with UVC converter board
MO-T8F4L MO-V8S4L (D)5.5x27 4 642 x 484 1/13" CMOS NTSC/PAL
Surveillance application
*with UVC converter board
MO-T1204L MX-V1204L (D)5.5x27 4 720 x 480(NTSC/ ITU-601),
720 x 576(PAL/ ITU-601)
1/12" CMOS NTSC/PAL *with UVC converter board
MD-V3105L MD-V3106L (D)6 6 1920 x 1080 (full HD) 1/6" CMOS   UVC
MD-B21105 MD-V21106L (D)6 x 25.8 6 1280 x 720(HD) 1/9" CMOS   UVC
MD-B21105 MO-V0506L (D)7.5x27 6 656 x 488 1/5" CMOS NTSC/PAL *with UVC converter board
MO-V5408L MX-V5408L (D)7.8x35 10 640 x 480 1/5" CMOS NTSC/PAL *with UVC converter board
MX-T5508L MX-V5508L (D)8 8 648 x 488 1/3.7" CMOS NTSC/PAL *with UVC converter board
MO-T3506L MO-V3506LS (D)8x10.5 8 648 x 488 1/4" CMOS NTSC/PAL *with UVC converter board
MO-T3506L MO-V3506L (D)8x15.7 8 648 x 488 1/4" CMOS NTSC/PAL *with UVC converter board
MO-T806L MO-V806L (D)9.2x28 4 648 x 488 1/4" CMOS NTSC/PAL *with UVC converter board
MO-T3510L MO-V3510L (D)10x14 10 648 x 488 1/4" CMOS NTSC/PAL *with UVC converter board
MX-T95710L MX-V95710L (D)10x30 8 648 x 488 1/4" CMOS NTSC/PAL
Night Vision
*with UVC converter board
MD-T4010L MD-V4110L (D)10 10 1280 x 720(HD)/
H.264
1/4" CMOS   UVC
MD-T4010L MD-V4010L (D)10x29.8 10 1280 x 720(HD) 1/4" CMOS   UVC
MO-T3575L MO-V3575L (D)12x25 10 648 x 488 1/4" CMOS NTSC/PAL *with UVC converter board
MO-T1675L MO-V1675L (D)15x41.2 4 360 k(PAL) ,250 k(NTSC) 1/3" CMOS NTSC/PAL *with UVC converter board
MO-V5516L (D)16x30 3(high power) 648 x 488 1/4" CMOS NTSC/PAL *with UVC converter board

NOTE:

1. Camera dimension may change, depending on different lens selected
2. LED light can be added to all camera by request. LED: white LED(standard), IR 940nm LED, IR 850nm LED(ordering in advance)
3. Cable length: Ordering in advance