Low Temperature! 1080p Ultra Tiny |
|
|
3 types of direction are available for different application. |
|
|
|
Model: XD-V31105L is ultra-small 1080p camera. Dimension is Ø4.9mm only. 1/6" image sensor with high-definition resolution. 6 LEDs with dimmer function. Camera's cable length can be customized (up to 15 meter). Snapshot and freeze function are suitable for capturing
any moment. |
|
Low operation Temperature! |
|
|
|
|
Super Tiny Size, Full HD Camera |
|
Model: TD-B31105 series is small 1080p camera. Dimension is Ø4.9mm only. 1/6" image sensor with
high-definition resolution and LED with dimmer function. Different shapes are suitable
for a variety of purposes. |
|
|
|
|
720p Resolution, Low Temperature |
|
|
Model: XD-B20903 is 1/9" image sensor with high-definition 720p resolution. The camera comes with
6pcs LED and dimmer function(specify in advance). Snapshot and freeze function are
suitable for capturing any moment. |
|
|
|
Portable Size, Internet UVC DVR |
|
|
![](http://www.misumi.com.tw/xmas/X18/image/MP-WF580KP.jpg) |
|
![](http://www.misumi.com.tw/xmas/X18/image/580kp_01.png) |
Internet IP connection. NO limit of distance!
Just set up MP-WF580KP and network connection, user can preview image anywhere! |
![](http://www.misumi.com.tw/xmas/X18/image/580kp_03.png) |
Supports memory 128GB. Loop Recording!
Overwrites older video files,
only keeps latest files.
No more worry about SD card capacity. |
![](http://www.misumi.com.tw/xmas/X18/image/580kp_02.png) |
H.264 Video Compression Format !
Support H.264 video compression format input high-quality, and faster in transmission rate! |
|
|
Model: MP-WF580KP-MM series is mini UVC internet DVR. Supports H.264 & MJPG video format input,
loop recording, snapshot functions. Supports max memory 128GB(micro SD).
Users can view live streaming video via a smartphone. |
|
|
|
|
1080p SPY Camera Application |
|
Model: HSM-1600FDC and TM-P560/TM-P566 both are 2 megapixel cameras with 1/6" CMOS sensor. Glasses and Earphone type are easy to hide. Camera brightness, contrast, gain, etc. can be adjusted via
Misumi app. |
|
![](http://www.misumi.com.tw/xmas/X18/image/1600fdc.jpg) |
Glasses Camera |
Model: HSM-1600FDC
|
|
|
|
![](http://www.misumi.com.tw/xmas/X18/image/560_566.jpg) |
Earphone Camera |
Model: TM-P560 / TM-P566
|
|
|
|
|