|
MISUMI PD-S24608SU-120 is a Made-in-Taiwan 1/7.25" Color CMOS 1080p USB 2.0 up-view camera module with an onboard ISP that outputs H.264-encoded video directly, reducing bandwidth and storage demands compared to standard MJPEG/YUV cameras. The module delivers a wide 120° field of view (46°–139° optional) with strong low-light sensitivity, capturing sharp 1920×1080 imagery in a compact 8×31.6×4.4mm form factor. Optional white LED, high-intensity LED, or IR illumination (850nm/940nm) extends usability into low-light and covert inspection scenarios. Its onboard H.264 encoding makes it well suited for streaming, recording, and remote monitoring applications where USB bandwidth or storage is limited. Designed and manufactured in Taiwan, the PD-S24608SU-120 reflects MISUMI's precision optics engineering and reliable local supply chain for OEM customers worldwide. |
| • 2 Megapixels (1920 x 1080 @ 30 fps) • 1/7.25" Color CMOS • View Angle 120° 46° / 55° / 81° / 83° / 88° / 95°/ 120° / 139°(Optional) |
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
| Video Format | MJPEG / YUV / H.264 |
| Image Sensor | 1/7.25" Color CMOS |
| Resolution | 1920 x 1080 @ 30 fps |
| Pixel Size (μm) | 1.116 × 1.116 |
| Image Area (mm) | 2.16 x 1.22 |
| Scan Mode | Progressive |
| Sensitivity | 4240 e- / (Lux-sec) |
| Dynamic Range | 72.2 dB @ 16x gain |
| S/N Ratio | 38.8 dB |
| Shutter | Rolling |
| Lens |
0.94 mm / F 4.5 |
| View Angle | 120° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 190 mA |
| Interface | USB 2.0 Type A |
| Dimension (mm) | 8 (W) x 31.6 (L) x 4.4 (H) |
| • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection • Machine Vision • Aerospace Inspection • Aviation Inspection |
• Security Monitoring • Life Sciences • Search and Rescue • Live Video Streaming and Remote Diagnostics • Network Video Recorder (NVR) Integration • Bandwidth-Constrained Recording Systems • Drone and UAV Video Transmission • Telemedicine and Remote Consultation • Video Conferencing and Telepresence Robot Integration • Cloud-Based Remote Inspection Systems • Wireless Video Relay and Transmission Systems |


