New Product
New
XD-VBL23703LH-140
1/7.5" Color CMOS 1500p Low Temperature (USB 2.0)
2.6 x 7.5 x 5.2
Description
1/7.5" Color CMOS camera with 1500 x 1500 @ 60 fps resolution. MISUMI Mini Side View Camera module with excellent low-light sensitivity.
Feature
1500p Resolution
  (1500 x 1500 @ 60 fps)
• 1/7.5" Color CMOS
• View Angle 140°
High-Intensity White LED / High-Intensity (with Optical Plastic Fiber) / High-Intensity (with Optical Glass Fiber) (Optional)
• Interface USB 2.0
• USB 2.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ XD-BL23703-140
✦ XD-BL23703-140 ✦ XD-BL23703LH-140 (With LED) ✦ XD-VBL23703LH-140 (With LED / Dimmer) ✦ FXD-VBL23703LH-140 (With LED / Dimmer + Snapshot and Freeze) ※ XD-BL23703-140 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/7.5" Color CMOS
Resolution 1500 x 1500 @ 60 fps
Pixel Size (μm) 1.116 × 1.116
Image Area (mm) 1.691 × 1.691
Scan Mode Progressive
Sensitivity 4300 e- / Lux.Sec
Dynamic Range 74.5 dB @ 15.5x gain
S/N Ratio 37.4 dB
Shutter Rolling
Lens
0.763 mm / F 5.5 (Built-in)
View Angle 140°
Focus Distance (mm) FID 8-100 (Fixed)
LED High-Intensity White LED x 4
Power Supply DC 5 V
Power Current 260 mA
Interface USB 2.0 Type A
Dimension (mm) 2.6 x 7.5 x 5.2
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue


Download
XD-VBL23703LH-140
Related Product Suggestion
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All