New Product
New
MD-B5409A-3020
1/4" Color CMOS 1944p Basic
Ø 9.7 x 44.6 mm
Description
1/4" Color CMOS camera with 2592 x 1944 @ 30 fps resolution. MISUMI Mini Front View Camera module with excellent low-light sensitivity.
Feature
• 5 Megapixels
  (2592 x 1944 @ 30 fps)
• 1/4" Color CMOS
• View Angle 87°
   14° / 16° / 21° / 25° / 31° / 74° / 87° / 130° (Optional)
White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional)
Built-In Microphone (Optional)

• Interface USB 2.0
• USB 2.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ MD-B5409A-3020
✦ MD-B5409A-3020 ✦ MD-B5409ALH-3020 (With LED) ✦ MD-VB5409ALH-3020 (With LED / Dimmer) ✦ FMD-VB5409ALH-3020 (With LED / Dimmer + Snapshot and Freeze) ※ MD-B5409A-3020 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/4" Color CMOS
Resolution 2592 × 1944 @ 30 fps MJPG; 2 fps YUY
Pixel Size (μm) 1.4 x 1.4
Image Area (mm) 3.6736 x 2.7384 
Scan Mode Progressive
Sensitivity 0.6 V / (Lux-sec)
Dynamic Range 68 dB
S/N Ratio 36 dB
Shutter Rolling
Lens
3.0 mm / F 2.0
View Angle 87°
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5 V
Power Current 250 mA
Interface USB 2.0 Type A
Dimension (mm) Ø 9.7 x 44.6
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection 
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue


Download
MD-B5409A-3020
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All