New Product
New
XR-S639A15U-77
1/2.8" Color CMOS 1080p Low Temperature
14.5 x 14.5 x 17.7
Description
1/2.8" Color CMOS camera with 1920 x 1080 @ 30 fps resolution. MISUMI Mini Up View Camera module with excellent low-light sensitivity.
Feature
• 1080p Resolution
  (1920 x 1080 @ 30 fps)
• 1/2.8" Color CMOS
• View Angle 77°
   70° / 77° (Optional)
White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional)
• MIPI Pin Define
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ XR-S639A15U-77
✦ XR-S639A15U-77 ※ XR-S639A15U-77 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/2.8" Color CMOS
Resolution 1920 x 1080 @ 30 fps
Pixel Size (μm) 2.9 x 2.9
Image Area (mm) 5.57 × 3.13
Scan Mode Progressive
Sensitivity 1300 mV / (Lux-sec)
Dynamic Range 78 dB
S/N Ratio 37 dB
Shutter Rolling
Lens
4.14 mm / F 2.4
View Angle 77°
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5 V
Power Current 60 mA
Interface  MIPI Pin Define
Dimension (mm) 14.5 x 14.5 x 17.7
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All