YD-B37905R-77
1/4.75" Color CMOS 5MP Low Temperature (USB 3.0)
Ø 6.0 x 4.5 mm
Description
| 1/4.75" Color CMOS camera with 2880 x 1800 @ 30 fps resolution. MISUMI Mini Front View Camera module with excellent low-light sensitivity. |
Feature
| • 5 Megapixels (2880 x 1800 @ 30 fps) • 1/4.75" Color CMOS • View Angle 77° 77° / 78° / 131° (Optional) |
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 3.0 • USB 3.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ YD-B37905R-77
✦ YD-B37905R-77
✦ YD-B37905RLH-77 (With LED)
✦ YD-VB37905RLH-77 (With LED / Dimmer)
✦ FYD-VB37905RLH-77 (With LED / Dimmer + Snapshot and Freeze)
※ YD-B37905R-77 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/4.75" Color CMOS |
| Resolution | 2880 x 1800 @ 30 fps |
| Pixel Size (μm) | 1.116 x 1.116 |
| Image Area (mm) | 3.21 x 2.01 |
| Scan Mode | Progressive |
| Sensitivity | 4000 e- / (Lux-sec) |
| Dynamic Range | 73.2 dB @ 15.5x gain |
| S/N Ratio | 38.2 dB |
| Shutter | Rolling |
| Lens |
2.34 mm / F 2.2 |
| View Angle | 77° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 220 mA |
| Interface | USB 3.0 Type A |
| Dimension (mm) | Ø 6.0 x 4.5 |
| • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


