|
MISUMI QD-B79432-158 is a Made-in-Taiwan 1/2.3" Color CMOS 4K board camera module delivering 3840×2160 @ 30fps color imaging in a compact 32 x 32mm form factor, sharing the same footprint as MISUMI's onboard-ISP camera series for easy design interchangeability. The module runs on USB 3.0 and offers a wide 158° field of view (74° optional), making it well suited for applications needing broad scene coverage alongside detailed 4K resolution. It connects via a JST wafer 10-pin PH1.0 connector for flexible board-level integration. Optional high-intensity white, white, or IR illumination (850nm/940nm) extends usability into low-light and covert inspection scenarios. Manufactured in Taiwan, the QD-B79432-158 reflects MISUMI's advanced 4K optical engineering and dependable local supply chain for OEM customers. |
| • 2160p Resolution (3840 × 2160 @ 30 fps) • 1/2.3" Color CMOS • View Angle 158° 74° / 158° (Optional) |
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional) • Interface USB 3.0 • JST wafer 10 pin PH1.0 on board • Mini Camera, Compact Size and High Image Quality Camera Module |
| Video Format | MJPEG / YUV / H.264 |
| Image Sensor | 1/2.3" Color CMOS |
| Resolution | 3840 × 2160 @ 30 fps |
| Pixel Size (μm) | 1.55 x 1.55 |
| Image Area (mm) | 6.39 x 4.81 |
| Scan Mode | Progressive |
| Sensitivity | 8300 e- / Lux-Sec |
| Dynamic Range | 73.5 dB @ 8x gain |
| S/N Ratio | 39.5 dB |
| Shutter | Rolling |
| Lens |
2.55 mm / F 2.8 |
| View Angle | 158˚ |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5V (USB) |
| Power Current | 550 mA |
| Connector | JST wafer 10 pin PH1.0 |
| Dimension (mm) | 32 × 32 |
| • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection • Machine Vision • Aerospace • Aviation Inspection • Security Monitoring |
• Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn • Wide-Area Surveillance and Monitoring • Panoramic and Immersive Video Capture • Precision Metrology and Measurement Imaging • Embedded OEM System Integration • Network Video Recorder (NVR) Integration • Cloud-Based Remote Inspection Systems • Wireless Video Relay and Transmission Systems • Retail and Facility Surveillance Systems |


