|
MISUMI PD-S24608SU-95 is a Made-in-Taiwan 1/7.25" Color CMOS 1080p USB 2.0 up-view camera module in an 8 x 30.8 x 6.6mm housing, the tallest profile in this onboard-ISP series, giving extra internal clearance for demanding installation environments. An onboard ISP outputs H.264-encoded video directly, reducing bandwidth and storage load versus raw MJPEG/YUV cameras. The 95° field of view (46°–139° optional) balances a broad viewing range with strong low-light sensitivity for detailed 1920×1080 imaging. Optional white LED, high-intensity LED, or IR illumination (850nm/940nm) supports low-light and covert inspection needs. Manufactured in Taiwan, the PD-S24608SU-95 reflects MISUMI's reliable optical engineering and consistent local supply chain for OEM customers. |
| • 2 Megapixels (1920 x 1080 @ 30 fps) • 1/7.25" Color CMOS • View Angle 95° 46° / 55° / 81° / 83° / 88° / 95°/ 120° / 139°(Optional) |
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
| Video Format | MJPEG / YUV / H.264 |
| Image Sensor | 1/7.25" Color CMOS |
| Resolution | 1920 x 1080 @ 30 fps |
| Pixel Size (μm) | 1.116 × 1.116 |
| Image Area (mm) | 2.16 x 1.22 |
| Scan Mode | Progressive |
| Sensitivity | 4240 e- / (Lux-sec) |
| Dynamic Range | 72.2 dB @ 16x gain |
| S/N Ratio | 38.8 dB |
| Shutter | Rolling |
| Lens |
1.06 / F 4.5 |
| View Angle | 95° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 190 mA |
| Interface | USB 2.0 Type A |
| Dimension (mm) | 8 (W) x 30.8 (L) x 6.6 (H) |
| • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection • Machine Vision • Aerospace Inspection • Aviation Inspection |
• Security Monitoring • Life Sciences • Search and Rescue • Live Video Streaming and Remote Diagnostics • Network Video Recorder (NVR) Integration • Bandwidth-Constrained Recording Systems • Rugged Equipment and Machinery Integration • Telemedicine and Remote Consultation • Cloud-Based Remote Inspection Systems • Wireless Video Relay and Transmission Systems • Heavy-Duty Industrial Automation Systems |


