MS-8000X
Voice Recorder Card
85 x 54 x 1.5 mm
Description
Voice Recorder Card allows you to record the audio, which can help you pick up all the sounds you need.
Wide working voltage range, built-in power protection circuit,small power consumption,simple connection.
Built-in battery has passed BSMI safety certification. (Certificate No.: R3B363)
Wide working voltage range, built-in power protection circuit,small power consumption,simple connection.
Built-in battery has passed BSMI safety certification. (Certificate No.: R3B363)
Feature
| • Ultra slim 1.5 mm and hidden easily • Low Noise, High-Fidelity, High Sensitivity, • Supports three recording modes (Pre-book mode、Voice detection mode、Button mode) |
• USB Type A Connnector • Battery Working Hour: 3 hours recording • Battery Standby time: 24+ hour • Built-in battery has passed BSMI safety certification. • Customize your card surface. Please provide design file. (Optional) |
Choose Model
✦ MS-8000X
✦ MS-8000X
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| File Format | WAV |
| File Size | 20 MB / 15 Minutes |
| Sampling Rate | 24 KHz |
| Bit Rate | 192 Kbps |
| Working Hours | Battery Working Hour: 3 hours recording Battery Standby time: 24+ hour |
| Battery Capacity | 3.7V / 170 mAh, lithium ion battery |
| Power Consumption | 6 mA |
| Dimensions (mm) | 85 x 54 x 1.5 |
| Connector | USB 2.0 Type A |
| Storage Capacity | 4 GB excluding operating system 480 MB for audio recording capacity |
| Encoding | ADPCM |
| • Banks, Hospitals, Airports, Museums • Companies, Offices, Front Desks • School, Classrooms, Examination Rooms • Auction Houses, Letters And Visits Offices • Prisons, Interrogations • Border Inspections, Industrial Inspection • Other Places That Need To Record Sound |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
