YT-VB12603LH-120
1/14.25" Color CMOS 800p Low Temperature (USB 3.0)
Ø 3.2 x 12.9
Description
| 1/14.25" Color CMOS camera with 800 x 800 @ 60 fps resolution. MISUMI Mini Front View Camera module with excellent low-light sensitivity. |
Feature
| • 800p Resolution (800 x 800 @ 60 fps) • 1/14.25" Color CMOS • View Angle 120° 90° / 120° (Optional) |
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 3.0 • USB 3.0 Type C Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ YT-B12603-120
✦ YT-B12603-120
✦ YT-B12603LH-120 (With LED)
✦ YT-VB12603LH-120 (With LED / Dimmer)
✦ FYT-VB12603LH-120 (With LED / Dimmer + Snapshot and Freeze)
※ YT-B12603-120 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/14.25" Color CMOS |
| Resolution | 800 x 800 @ 60 fps |
| Pixel Size (μm) | 1.116 x 1.116 |
| Image Area (mm) | 0.89 x 0.89 |
| Scan Mode | Progressive |
| Sensitivity | 4500 e- |
| Dynamic Range | 72.2 dB |
| S/N Ratio | 36.8 dB |
| Shutter | Rolling |
| Lens |
0.445 mm / F 4.37 |
| View Angle | 120° |
| Focus Distance (mm) | FID 5-100 |
| LED | High-Intensity White LED x 6 |
| Power Supply | DC 5 V |
| Power Current | 150 mA |
| Connector | USB 3.0 Type C |
| Dimension (mm) | Ø 3.2 |
| • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



