XD-S5410R-3M
1/4" Color CMOS 1944p Low Temperature (USB 2.0)
Ø 9.9 x 9.75 mm
Description
| 1/4" Color CMOS camera with 2592 x 1944 @ 30 fps resolution. One of the best MISUMI Compact Camera choice for many application. |
Feature
| • 5 Megapixels (2592 x 1994 @ 30 fps) • 1/4" Color CMOS • View Angle 65° 14° / 16° / 21° / 25° / 31° / 74° / 87° / 130° (Optional) |
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional) • Interface 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦XD-S5410R-3M
✦XD-S5410R-3M
✦ XD-S5410RLH-3M (With LED)
✦ XD-VS5410RLH-3M (With LED / Dimmer)
✦ FXD-VS5410RLH-3M (With LED / Dimmer + Snapshot and Freeze)
※ XD-S5410R-3M (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/4" Color CMOS |
| Resolution | 2592 × 1944 @ 30 fps MJPG; 2 fps YUY |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 3.6736 x 2.7384 |
| Scan Mode | Progressive |
| Sensitivity | 0.6 V / (Lux-sec) |
| Dynamic Range | 68 dB |
| S/N Ratio | 36 dB |
| Shutter | Rolling |
| Lens | 3.4 mm / F 2.8 |
| View Angle | 65° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5 V (USB) |
| Power Current | 400 mA |
| Connector | USB 2.0 Type A |
| Dimension (mm) | Ø 9.9 x 9.75 |
| • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


