TD-SL246S4S-88
1/7.25" Color CMOS 1080p Advance
4 x 20 mm
Description
| MISUMI TD-SL246S4S-88 is a Made-in-Taiwan 1/7.25" Color CMOS 1080p USB2.0 mini side-view camera module engineered for confined-space visual inspection. At just 4×20mm, it delivers sharp 1920×1080 imagery in spaces where standard borescope or endoscope cameras can't fit. The module pairs a wide 88° field of view (46°–139° optional) with strong low-light sensitivity. Optional white LED, high-intensity LED, or IR illumination (850nm/940nm) lets integrators tailor it for dark or covert inspection scenarios. Its plug-and-play USB 2.0 interface simplifies integration into industrial inspection systems, robotic inspection arms, and portable diagnostic devices. Designed and manufactured in Taiwan, the TD-SL246S4S-88 combines MISUMI's precision optics engineering with reliable local supply chain support for OEM and industrial customers worldwide. |
Feature
| • 2 Megapixels (1920 x 1080 @ 30 fps) • 1/7.25" Color CMOS • View Angle 88° 46° / 55° / 81° / 83° / 88° / 95°/ 120° / 139°(Optional) |
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
※ TD-SL246S4S-88 (Need customized request)
※ TD-SL246S4S-88 (Need customized request)
✦ TD-SL246S4S-88
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/7.25" Color CMOS |
| Resolution | 1920 x 1080 @ 30 fps |
| Pixel Size (μm) | 1.116 × 1.116 |
| Image Area (mm) | 2.16 x 1.22 |
| Scan Mode | Progressive |
| Sensitivity | 4240 e- / (Lux-sec) |
| Dynamic Range | 72.2 dB @ 16x gain |
| S/N Ratio | 38.8 dB |
| Shutter | Rolling |
| Lens |
1.25 mm / F 2.2 |
| View Angle | 88° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 3.3 V |
| Power Current | 160 mA |
| Interface | USB 2.0 Type A |
| Dimension (mm) | 4 (W) x 20 (L) x 2.35 (H) |
| • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection • Machine Vision • Aerospace Inspection • Aviation Inspection |
• Security Monitoring • Life Sciences • Search and Rescue • Borescope / Videoscope Camera Head (OEM Integration) • Confined Space and Cavity Inspection • HVAC Duct and Ventilation System Diagnostics • Elevator, Escalator and Conveyor Shaft Inspection • Boiler, Tank and Pressure Vessel Inspection • Mold, Die and Precision Tooling Inspection • Semiconductor and Electronics Equipment Inspection • Wire Harness, Connector and PCB Inspection • Firearms Bore and Barrel Inspection • Industrial Endoscope Instrument Integration |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


