|
MISUMI TD-SL246S4S-83 is a Made-in-Taiwan 1/7.25" Color CMOS 1080p USB2.0 mini side-view camera module engineered for confined-space visual inspection. At just 4×20mm, it delivers sharp 1920×1080 imaging in spaces where standard borescope or endoscope cameras can't fit. The module features an 83° field of view (46°/55°/81°/83°/88°/95°/120°/139° optional) and strong low-light sensitivity. Optional white LED, high-intensity LED, or IR illumination (850nm/940nm) lets integrators tailor it for dark or covert inspection scenarios. Its plug-and-play USB 2.0 interface simplifies integration into industrial inspection systems, robotic inspection arms, and portable diagnostic devices. Designed and manufactured in Taiwan, the TD-SL246S4S-83 reflects MISUMI's precision optics engineering and reliable local supply chain for OEM customers worldwide. |
| • 2 Megapixels (1920 x 1080 @ 30 fps) • 1/7.25" Color CMOS • View Angle 83° 46° / 55° / 81° / 83° / 88° / 95°/ 120° / 139°(Optional) |
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
| Video Format | MJPEG / YUV |
| Image Sensor | 1/7.25" Color CMOS |
| Resolution | 1920 x 1080 @ 30 fps |
| Pixel Size (μm) | 1.116 × 1.116 |
| Image Area (mm) | 2.16 x 1.22 |
| Scan Mode | Progressive |
| Sensitivity | 4240 e- / (Lux-sec) |
| Dynamic Range | 72.2 dB @ 16x gain |
| S/N Ratio | 38.8 dB |
| Shutter | Rolling |
| Lens |
1.418 mm / F 4.7 |
| View Angle | 83° |
| Focus Distance (mm) | FID 5-4.5-6 |
| LED | N/A (Optional) |
| Power Supply | DC 3.3 V |
| Power Current | 160 mA |
| Interface | USB 2.0 Type A |
| Dimension (mm) | 4 (W) x 20 (L) x 3.48 (H) |
| • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection • Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences |
• Search and Rescue • Borescope / Videoscope Camera Head (OEM Integration) • Confined Space and Cavity Inspection • HVAC Duct and Ventilation System Diagnostics • Elevator, Escalator and Conveyor Shaft Inspection • Boiler, Tank and Pressure Vessel Inspection • Mold, Die and Precision Tooling Inspection • Semiconductor and Electronics Equipment Inspection • Wire Harness, Connector and PCB Inspection • Firearms Bore and Barrel Inspection • Industrial Endoscope Instrument Integration |


